Search

Wash Pump - 115V

Wash Pump - 115V
  • Wash Pump - 115V
Catalog #: 4584200
Qty:
Price: $505.00

Attributes

  • Applicable Products: FlaskScrubber Glassware Washers, SteamScrubber Glassware Washers

Specifications

  • Estimated Shipping Weight: 8.0 lbs
  • Estimated Shipping Weight metric: 0.0 kg

115V Wash Pump for FlaskScrubber and Steamscrubber Glassware Washers.

Base Parts for FlaskScrubber® and SteamScrubber® Glassware Washers.