Search

VACUUBRAND BVC Control Fluid Aspiration System with 4L Polypropylene Bottle 115V

VACUUBRAND BVC Control Fluid Aspiration System with 4L Polypropylene Bottle 115V
  • VACUUBRAND BVC Control Fluid Aspiration System with 4L Polypropylene Bottle 115V
Catalog #: 3850330
Qty:

Attributes

  • Pump Type: Aspirator
  • Region: U.S. and Canada

Specifications

  • Estimated Shipping Weight: 23.8 lbs
  • Estimated Shipping Weight metric: 10.8 kg
  • Dimensions: 16.5"w x 24.4"d x 21.7"h
  • Dimensions metric: 42 x 62 x 55.1 cm
  • Electrical: 115V, 50/60Hz

Includes 4L Polypropylene Bottle

Aspirator pump designed for use in labs without in-house vacuum. Chemical-resistant PTFE diaphragm pump, capable of drawing 12L per minute and achieving ultimate vacuum of 150 mBar/112 Torr, included. Mechanical vacuum controller opens when needed to limit gas consumption from vacuum source. Includes a coated steel base, adjustable suction power control via touch panel from 150-180 mBar, an autoclavable collection bottle, aspiration hand set with flow-through suction tube and PTFE 0.2 micron filter to help prevent contaminants from entering the vacuum source.

Literature & Resources

  • Brochures

    • VACUUBRAND BVC Fluid Aspiration Systems Flyer

      This flyer describes the VACUUBRAND BVC Control and Basic Fluid Aspiration Systems.

      View Files

Related Products

FreeZone freeze dry group, laboratory freeze dryers, lyophilizers

Freeze Dryers

Benchtop freeze dryers and mobile consoles. Models available that reach as low as -105°C. Lyophilization, evaporation or concentration, which is best for your samples?

VIEW SAMPLE PREP EBOOK

Nitrogen Blow Down Dry Evaporators

These multi-sample evaporators use a combination of gentle forces - vortex motion, dry heat and nitrogen blow down - to quickly reduce samples for high throughput.

CentriVap Complete Concentrator with Model

Centrifugal Vacuum Concentrators

CentriVap Centrifugal Vacuum Concentrators use a combination of centrifugal force, vacuum and heat to speed laboratory evaporation of multiple small samples. CentriVap Cold Traps protect your vacuum pump from corrosive chemicals. 

Glove Boxes and Gas Purifiers

Labconco offers Filtered, Controlled Atmosphere and Combination Glove Boxes that provide a physical barrier between the user and materials inside.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Traps and Other Vacuum Pump Accessories

PrimeMate Oil Change Systems, Chemical Traps, Dry Ice Traps, Liquid Nitrogen Traps and Liquid Traps are available, as well as the necessary tubing and tubing accessories.