Search

Utensil Basket

Utensil Basket
  • Utensil Basket
Catalog #: 4402201
Qty:
Price: $221.00

Attributes

  • Applicable Rack Types: Spindle, Standard
  • Rack Location: Lower, Upper

Specifications

  • Estimated Shipping Weight: 1.5 lbs
  • Estimated Shipping Weight metric: 0.7 kg
  • Dimensions: 8"w x 8"d x 4"h

For miscellaneous labware such as stoppers, spatulas and other small lightweight items that will not pass through No.4 mesh sides and bottom. Retainer top is included. Type 304 stainless steel. 8.8" w x 8.0" d x 4.0" h (20 x 20 x 10).

Stainless steel Basket Inserts fit in Standard Open Racks and Spindle Racks.

Literature & Resources

  • Brochures

    • FlaskScrubber and SteamScrubber Laboratory Glassware Washers Catalog

      Contains selection guide, features and benefits and specifications for SteamScrubber, FlaskScrubber and FlaskScrubber Vantage Series Laboratory Glassware Washers as well as accessories and companion products.

  • User's Manuals

    • Bulk Tube Insert Loading Instructions

      Procedures for loading large numbers of tubes as well as smaller laboratory items into the Bulk Tube Insert.

Related Products

Undercounter FlaskScrubber Glassware Washer, with Scientist Using Touch Screen

Glassware Washers

Labconco laboratory glassware washers have specialized features to meet the laboratory’s demand for superior cleaning and convenience. Undercounter and freestanding models are available. 

WaterPro BT in use

Water Purification Systems

These point-of-use pure water systems include reverse osmosis systems and water polishing systems.