Search

Upper Standard Rack for SteamScrubber

Upper Standard Rack, 4668700 and 4668800
  • Upper Standard Rack, 4668700 and 4668800
Catalog #: 4668800
Qty:
Price: $985.00

Attributes

  • Applicable Products: SteamScrubber Glassware Washers
  • Rack Location: Upper

Specifications

  • Estimated Shipping Weight: 20.0 lbs
  • Estimated Shipping Weight metric: 9.1 kg
  • Dimensions: 21.5" w x 20.8" d x 6.0" h
  • Dimensions metric: 54.6 x 52.8 x 15.2 cm

Upper Standard Rack is open to accommodate accessory inserts to suit your labware needs (inserts sold separately). Constructed of type 304 stainless steel. Includes wash arm. For use in SteamScrubber washers manufactured after October 2020.

Standard Open Racks and Spindle Racks for SteamScrubber, FlaskScrubber and FlaskScrubber Vantage Glassware Washers manufactured after October 2020.

Our Product Representatives Are Here To Help

Literature & Resources

  • Brochures

    • FlaskScrubber & SteamScrubber Laboratory Glassware Washers Catalog

      Contains selection guide, features and benefits and specifications for SteamScrubber, FlaskScrubber and FlaskScrubber Vantage Series Laboratory Glassware Washers as well as accessories and companion products.

      View Files