Search

Upper Spindle Rack for SteamScrubber

Upper Spindle Rack, 4668500 and 4668600
  • Upper Spindle Rack, 4668500 and 4668600
Catalog #: 4668600
Qty:

Attributes

  • Applicable Products: SteamScrubber Glassware Washers
  • Rack Location: Upper

Specifications

  • Estimated Shipping Weight: 21.0 lbs
  • Estimated Shipping Weight metric: 9.5 kg
  • Dimensions: 21.6" w x 20.8" d x 6.9" h
  • Dimensions metric: 54.9 x 52.8 x 17.5 cm

Upper Spindle Rack is designed for cleaning narrow-neck labware. Includes 36 spindles, 36 adjustable height clips, 18 glassware holders, 10 small spindles and clips, 36 spindle plugs, and 12 spindle arm plugs. Constructed of type 304 stainless steel. For use in SteamScrubber washers manufactured after October 2020.

Standard Open Racks and Spindle Racks for SteamScrubber, FlaskScrubber and FlaskScrubber Vantage Glassware Washers manufactured after October 2020.

Our Product Representatives Are Here To Help

Literature & Resources

  • Brochures

    • FlaskScrubber & SteamScrubber Laboratory Glassware Washers Catalog

      Contains selection guide, features and benefits and specifications for SteamScrubber, FlaskScrubber and FlaskScrubber Vantage Series Laboratory Glassware Washers as well as accessories and companion products.

      View Files