Skip to main content
Twelve-Place Open Combination Kjeldahl Digestion/Distillation Apparatus
Product model
Catalog # 2123313

Twelve-Place Open Combination Kjeldahl Digestion/Distillation Apparatus

Twelve-Place Open Combination Kjeldahl Digestion/Distillation Apparatus
Twelve-Place Open Combination Kjeldahl Digestion/Distillation Apparatus

Open Combination and Hooded Combination Kjeldahl units have digestion and distillation components for nitrogen determination in one space-saving apparatus.

Open Combination Kjeldahl units are supported by a sturdy, tubular steel framework, with the distillation apparatus mounted above the digestion portion. Models are available with the capacity to digest and distill up to 12 samples at a time (Six-Place Open Combination Kjeldahl unit shown).

Hooded Combination Kjeldahl units enclose the distillation and digestion apparatus so that process heat may be contained and vented from the laboratory. The hood surrounding the apparatus includes three collars: one for remotely-located acid exhaust blower connection, one for hood heat exhaust blower connection, and one for auxiliary-air blower inlet connection. Models are available that digest and distill up to 18 samples at one time.

Kjeldahl units require a remote blower to exhaust fumes.

Features

Features

  • Distillation manifold with seamless stainless steel tubing. No fittings or gaskets are required eliminating a potential leak source.
  • Counterflow heat exchanger controls back pressure and maximizes the rate of distillation for uniformity of results.
  • Remote-control flow valve allows cooling water volume adjustment.
  • Easy-to-read temperature gauge located on the water outlet
  • One-piece borosilicate glass connecting bulbs separate liquid from vapors prior to the vapors entering the condenser and effectively traps caustic mist that may carry over to the recovery solution.
  • One-piece borosilicate glass delivery tubes with long necks, round bottoms and thick walls to help eliminate pressure fluctuations in the distillation phase.
  • Electric distillation and digestion heaters with curved ceramic bases to cradle 500 or 800 ml Kjeldahl digestion flasks.
  • Individual infinite-control knobs for electric heaters with variable input from 20-100% capacity
  • Chemical-resistant CPVC fume manifold with heat-resistant PTFE nipples that draw chemical fumes from the digestion flasks.
  • Full one year warranty

Options

  • Open Combination Units in 6-place and 12-place models
  • Hooded Combination Units in 6-place, 12-place and 18-place models. Hooded models feature epoxy-coated steel construction reinforced with tubular steel and tempered safety glass, horizontal-sliding sashes. Three collars: one for remotely-located acid exhaust blower connection, one for hood heat exhaust blower connection, and one for auxiliary-air blower inlet connection.
  • Various electrical configurations

Required Accessories

  • Kjeldahl digestion flasks
  • Remote exhaust blower
  • Ductwork

Optional Accessories

  • Auxiliary-air blower (Hooded models only)
  • Laboratory Carts and Benches
Option
Six-Place Open Combination Kjeldahl Digestion/Distillation Apparatus (2123211)
Six-Place Open Combination Kjeldahl Digestion/Distillation Apparatus (2123212)
Six-Place Open Combination Kjeldahl Digestion/Distillation Apparatus (2123213)
Six-Place Open Combination Kjeldahl Digestion/Distillation Apparatus (2123215)
Twelve-Place Open Combination Kjeldahl Digestion/Distillation Apparatus (2123312)
Twelve-Place Open Combination Kjeldahl Digestion/Distillation Apparatus (2123313)
Twelve-Place Open Combination Kjeldahl Digestion/Distillation Apparatus (2123315)

Need help with this selection?

Talk to an Expert