Search

Tray Insert

Tray Insert
  • Tray Insert

Catalog #: 4598401

Discontinued Item

View replacement: Tray Insert (4573000)

This product has been discontinued and is no longer available for purchase. Support literature is still available for download. Replacement parts and accessories may be available for purchase. Please contact Labconco at 800-821-5525 or 816-333-8811.

Attributes

  • Applicable Rack Types: Spindle, Standard
  • Rack Location: Lower

Specifications

  • Estimated Shipping Weight: 5.0 lbs
  • Estimated Shipping Weight metric: 2.3 kg
  • Dimensions: 18.2" w x 12.2" d x 9.1" h

For pans, instrument trays, multi-purpose trays and other shallow containers. Capacity: 5 trays. Type 304 stainless steel. 18.2" w x 12.2" d x 9.1" h (46 x 31 x 23 cm).

Stainless steel Basket Inserts fit in Standard Open Racks and Spindle Racks.

Our Product Representatives Are Here To Help