Lyophilize and stopper multiple vials under vacuum using the FreeZone Stoppering Tray Dryer, or freeze dry batch samples for bulk processing directly on its three shelves.
A digital display allows the user to program the set point temperature. Holds up to five programs of up to five segments each, with memory for repeating protocols.
A pneumatic diaphragm inflates to raise the shelves into stoppering position on all three levels.
Filters applied
Showing 1 - 3 of 3 Results
When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized.