Search

Stoppering Tray Dryers (Pre-2017)

Lyophilize and stopper multiple vials under vacuum using the FreeZone Stoppering Tray Dryer, or freeze dry batch samples for bulk processing directly on its three shelves.

A digital display allows the user to program the set point temperature. Holds up to five programs of up to five segments each, with memory for repeating protocols.

A pneumatic diaphragm inflates to raise the shelves into stoppering position on all three levels.

Filter these products

Showing 1 - 2 of 2 Results

Stoppering Tray Dryer 115V
No Image

Catalog # 7948020

Discontinued
  • Region: U.S. and Canada
  • Applicable Products: FreeZone 6 Liter, FreeZone 12 Liter, FreeZone 18 Liter
Stoppering Tray Dryer 230V US
No Image

Catalog # 7948040

Discontinued
  • Region: U.S. and Canada
  • Applicable Products: FreeZone 6 Liter, FreeZone 12 Liter, FreeZone 18 Liter

Gail's Story Changed the Way We Think About Lab Freeze Drying

When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized.



Related Products