Search

Stoppering Tray Dryer 230V

Serial 200492853_Front
  • Serial 200492853_Front
  • Serial 200492853_Back
  • Serial 200492853_Scratches
Catalog #: 794801010-W1
Qty:
Sale Price: $22,600.00 Price: $28,250.00

Attributes

  • Product Category: Freeze Dryers

Specifications

  • Estimated Shipping Weight: 423.0 lbs
  • Estimated Shipping Weight metric: 192.0 kg
  • Dimensions: 32.4" w x 24.6" d x 27.1" h
  • Dimensions metric: 82.3 x 62.5 x 68.8 cm
  • Electrical: 230V, 60 Hz, 9A

FreeZone Stoppering Tray Dryer. 230V, 60Hz with North America plug. Installed and returned. Used unit. Unit has scuffs on sides and top but runs great. FreeZone Console Freeze Dryer with Lyo-Works OS and vacuum pump are required (not included). Photos are of actual unit (freeze dryer not included).

Serial Number: 200492853

View an equivalent item in new condition.

 

FreeZone Stoppering Tray Dryers lyophilize moderate to large loads of vials or serum bottles and stopper them under vacuum. They offer temperature control from -40 to +40° C. Options include a 6-port manifold, isolation valve and sample trays.

A pneumatic mechanism stoppers containers under vacuum on three large adjustable processing shelves, 16.5” x 12” each. An HCFC/CFC-free refrigeration system and electric heater cool and heat fluid medium that is circulated through the shelves to maintain shelf temperatures within ±1° C.

Lyo-Works™ OS lets the user set up to 30 programs, with up to 16 steps each; record, chart and store data; and receive email alerts. The tray dryer connects to a FreeZone Console Freeze Dryer that provides a real time display of the tray dryer’s parameters on a large capacitive touch screen. 

FreeZone Console Freeze Dryer manufactured after July 2017 and vacuum pump are required (not included).

Our Product Representatives Are Here To Help