Search

Stoppering Tray Dryer 230V

FreeZone Stoppering Tray Dryer 2017_for lyophilizing moderate to large loads and stoppering under vacuum
  • FreeZone Stoppering Tray Dryer 2017_for lyophilizing moderate to large loads and stoppering under vacuum
Catalog #: 794801250-W1
Qty:
Sale Price: $25,676.00 Price: $32,095.00

Attributes

  • Product Category: Freeze Dryers

Specifications

  • Estimated Shipping Weight: 431.0 lbs
  • Estimated Shipping Weight metric: 196.0 kg
  • Dimensions: 32.4" w x 24.6" d x 27.1" h
  • Dimensions metric: 82.3 x 62.5 x 68.8 cm
  • Electrical: 230V, 50 Hz, 9A

FreeZone Stoppering Tray Dryer with Isolation Valve. 230V, 50Hz UK. New, never used. FreeZone Console Freeze Dryer manufactured after July 2017 and vacuum pump are required (not included). Photo is representative only.

Serial Number: 190778834

 

FreeZone Stoppering Tray Dryers lyophilize moderate to large loads of vials or serum bottles and stopper them under vacuum. They offer temperature control from -40 to +40° C. Options include a 6-port manifold, isolation valve and sample trays.

A pneumatic mechanism stoppers containers under vacuum on three large adjustable processing shelves, 16.5” x 12” each. An HCFC/CFC-free refrigeration system and electric heater cool and heat fluid medium that is circulated through the shelves to maintain shelf temperatures within ±1° C.

Lyo-Works™ OS lets the user set up to 30 programs, with up to 16 steps each; record, chart and store data; and receive email alerts. The tray dryer connects to a FreeZone Console Freeze Dryer that provides a real time display of the tray dryer’s parameters on a large capacitive touch screen. 

FreeZone Console Freeze Dryer manufactured after July 2017 and vacuum pump are required (not included).

Our Product Representatives Are Here To Help