Search

SteamScrubber Starter Kit

SteamScrubber Starter Kit
  • SteamScrubber Starter Kit
  • Bulk Tube Insert, 4573500
  • Utensil Basket, 4573100
  • 32-Pin Insert, 4401801
  • 48-Pin Insert, 4574200
Catalog #: 4577100
Qty:
Price: $1,800.00

Attributes

  • Applicable Products: SteamScrubber Glassware Washers
  • Applicable Rack Types: Standard

Specifications

  • Estimated Shipping Weight: 18.0 lbs
  • Estimated Shipping Weight metric: 8.2 kg

Outfits your SteamScrubber Glassware Washer to wash a variety of wide-mouth labware. Includes Bulk Tube Insert (4573500), Utensil Basket with Cover (4573100), 32-Pin Insert (4401801), and 48-Pin Insert (4574200).

Accessory Kits for Labconco FlaskScrubber and SteamScrubber glassware washers.

Our Product Representatives Are Here To Help