Search

SteamScrubber Motor Blower 230V

SteamScrubber Motor Blower 230V
  • SteamScrubber Motor Blower 230V
Catalog #: 4593401
Qty:
Price: $112.00

Attributes

  • Applicable Products: SteamScrubber Glassware Washers

Specifications

  • Estimated Shipping Weight: 8.0 lbs
  • Estimated Shipping Weight metric: 0.0 kg

230V SteamScrubber Motor Blower Assembly for SteamScrubber Glassware Washers.

Base Parts for FlaskScrubber® and SteamScrubber® Glassware Washers.