Search

SteamScrubber Microbiology Kit

SteamScrubber Microbiology Kit
  • SteamScrubber Microbiology Kit
  • Culture Tube Insert, 15-18mm, 4573700
  • Retainer Top for Culture Tube Inserts, 4573900
  • Culture Tube Insert, 10-12mm, with Retainer Top, 4573600
  • 48-Pin Insert, 4574200
Catalog #: 4577300
Qty:
Price: $2,350.00

Attributes

  • Applicable Products: SteamScrubber Glassware Washers
  • Applicable Rack Types: Standard

Specifications

  • Estimated Shipping Weight: 14.5 lbs
  • Estimated Shipping Weight metric: 6.6 kg

Outfits your SteamScrubber to produce contaminate-free labware for microbiology. Includes 15-18mm Culture Tube Insert (4573700), Retainer Top (4573900), 10-12mm Culture Tube Insert with Top (4573600), and two 48-Pin Inserts (4574200).

Accessory Kits for Labconco FlaskScrubber and SteamScrubber glassware washers.

Our Product Representatives Are Here To Help