Search

Protector Solvent Storage Base Cabinet with Dual Doors
  • Protector Solvent Storage Base Cabinet with Dual Doors
  • Protector Solvent Storage Base Cabinet with Dual Doors Open

Solvent Storage Cabinets

Protector Solvent Storage Cabinets support Labconco fume hoods and safely store and vent solvents and other flammable liquids. In case of a building fire, these cabinets protect the contents inside them.

These cabinets support Labconco fume hoods and other enclosures and safely store and vent solvents and other flammable liquids. 



Filter these products

Showing 1 - 3 of 3 Results

ADA-Compliant Protector Solvent Storage Cabinet with manual-closing door(s)
Protector Solvent Storage Base Cabinet with Dual Doors

Catalog # 9906400

  • ADA-Compliance: ADA Height
  • Cabinet Width: 30" (76 cm)
  • Door(s): Dual, Manual Close
  • Storage Type: Solvent storage
ADA-Compliant Protector Solvent Storage Cabinet with manual-closing door(s)
Protector Solvent Storage Base Cabinet with Dual Doors

Catalog # 9906500

  • ADA-Compliance: ADA Height
  • Cabinet Width: 36" (91 cm)
  • Door(s): Dual, Manual Close
  • Storage Type: Solvent storage
ADA-Compliant Protector Solvent Storage Cabinet with manual-closing door(s)
Protector Solvent Storage Base Cabinet with Dual Doors

Catalog # 9906600

  • ADA-Compliance: ADA Height
  • Cabinet Width: 48" (122 cm)
  • Door(s): Dual, Manual Close
  • Storage Type: Solvent storage

Literature & Resources

  • Brochures

    • Protector Storage Cabinets, Base Stands & Fume Hood Accessories Catalog

      Catalog provides ordering information on Protector Acid, Solvent, Standard and Vacuum Pump Storage Cabinets; SpillStopper and Flat Work Surfaces; and fume hood accessories including service fixture kits, electrical receptacle kits, airflow monitors, ceiling enclosures, distillation grids and Snuffer Fire Extinguishers. This is Labconco literature code 2-61.

  • User's Manuals

    • Protector Solvent Storage Cabinet Vent Installation Guide

      Gives instructions and drawing on how to install vents on Protector Solvent Storage Cabinets.

    • Protector Storage Cabinets - Standard, Acid, Solvent and Vacuum Pump Manual

      For catalog series: 99001, 99002, 99003, 99004, 9905, 99006, 99010, 99011, 99012, 99013, 99014, 99015, 99016, 99020, 99021, 99022, 99023, 99024, 99030, 99031, 99032, 99033, 99034, 99040, 99041, 99042, 99043, 99044, 99045, 99050, 99051, 99052, 99053, 99060, 99061, 99062, 99063, 99070, 99071

  • CAD Drawings

    • Protector Solvent Storage Cabinets CAD

    • Protector Solvent Storage Cabinet Revit Model

Related Products

XPert Filtered Balance System with Updated Airflow Monitor

Balance, Bulk Powder & Equipment Enclosures

These enclosures keep particulates contained during weighing and powder transfer. Other enclosures provide a ventilated space for keeping powder-generating apparatus contained.

Fume Hoods & Enclosures

Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory. 
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
Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.