Search

Small Tray Dryer 230V

FreeZone Small Tray Dryer_for lyophilizing small to moderate sample loads
  • FreeZone Small Tray Dryer_for lyophilizing small to moderate sample loads
Catalog #: 780701010-4-W1
Qty:
Sale Price: $7,748.00 Price: $9,685.00

Attributes

  • Product Category: Freeze Dryers

Specifications

  • Estimated Shipping Weight: 145.0 lbs
  • Estimated Shipping Weight metric: 66.0 kg
  • Dimensions: 15.3" w x 18.5" d x 18.1" h
  • Dimensions metric: 38.9 x 47.0 x 46.0 cm
  • Electrical: 230V, 50/60 Hz, 2.5A

FreeZone Small Tray Dryer. 230V, 50/60Hz North America. New, never used. FreeZone Freeze Dryer manufactured after July 2017 and vacuum pump are required (not included). Photo is representative only.

Serial Number: 191083867

 

FreeZone Small Tray Dryers lyophilize small to moderate bulk sample loads or batches of vials or serum bottles. The Small Tray Dryers have three 10.6” x 11.7” shelves that heat up to +60° C. They are designed to fit on either FreeZone Benchtop or Console Freeze Dryers.

Lyo-Works™ OS lets the user set up to 30 programs, with up to 16 steps each; record, chart and store data; and receive email alerts. The tray dryer connects to a FreeZone Freeze Dryer that provides a real time display of the tray dryer’s parameters on a large capacitive touch screen.

FreeZone Freeze Dryer manufactured after July 2017 and vacuum pump are required (not included).

Our Product Representatives Are Here To Help