Search

Six-Place Hooded Combination Kjeldahl Digestion/Distillation Apparatus 230V

Hooded Combo Kjeldahl Unit
  • Hooded Combo Kjeldahl Unit
Catalog #: 2117613-W1
Qty:
Sale Price: $23,977.50 Price: $47,955.00

Attributes

  • Product Category: Kjeldahl, Fat & Crude Fiber Apparatus

Specifications

  • Estimated Shipping Weight: 828.0 lbs
  • Estimated Shipping Weight metric: 376.0 kg
  • Dimensions: 49.75" w x 28.75" d x 88.25" h
  • Dimensions metric: 126 x 73 x 224 cm
  • Electrical: 230V, three phase, 60 Hz, 21A

Kjeldahl, Hooded Combination, 6-unit, blower exhaust. 230V, three phase, 60Hz. New, never used. Photo is representative only.

Serial Number: 180660654

 

Hooded Combination Kjeldahl units have digestion and distillation components for nitrogen determination in one space-saving apparatus.

Hooded Combination Kjeldahl units enclose the distillation and digestion apparatus so that process heat may be contained and vented from the laboratory. The hood surrounding the apparatus includes three collars: one for remotely-located exhaust blower connection, one for acid fume exhaust manifold connection, and one for auxiliary-air blower inlet connection. Models are available that digest and distill up to 18 samples at one time.

Kjeldahl units require a remote blower to exhaust fumes.

Our Product Representatives Are Here To Help