Search

Single Electrical Receptacle Kit, 230V, 16A AC, 50Hz Schuko

Duplex Electrical Receptacle Kit
  • Duplex Electrical Receptacle Kit
Catalog #: 9412623
Qty:
Price: $252.00

Attributes

  • Applicable Products: Protector ClassMate Laboratory Hoods

Specifications

  • Estimated Shipping Weight: 4.0 lbs
  • Estimated Shipping Weight metric: 1.8 kg
Electrical Receptacle Kits mount on the left or right side of Protector ClassMate Fume Hoods.
 
Each kit includes an electrical receptacle, wiring and receptacle cover plate.

Each Labconco Fume Hood electrical receptical kit includes the appropriate parts for installation on a specific set of products.

Literature & Resources

  • Brochures

    • Electrical Receptacle Kits Catalog Page

      Brochure relates the various electrical configurations and details of receptacles available for Protector Premier, XStream, XL, PVC Perchloric Acid Hood or Stainless Steel Laboratory Hood.

      View Files

Related Products

Fume Hoods & Enclosures

Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory. 

SEE HOW TO SELECT

Remote Blowers & Exhausters

Remote blowers, designed for roof-mounting, provide airflow for fume hoods and other enclosures. Exhausters, designed for ductless applications, filter the air before returning it to the lab.

SpillStopper Work Surface

Work Surfaces

Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.