Search

ScrubAir COB 1200
  • ScrubAir COB 1200
  • ScrubAir with model 1200
  • ScrubAir with model 2 1000
  • ScrubAir without model 1000

ScrubAir Pipette Washer/Dryers

Discontinued

The ScrubAir Pipette Washer/Dryer saves 98% on water and takes 85% less time to use.

Compared to traditional siphoning washing, rinsing and oven drying, the ScrubAir consumes less water, time and money, requiring as little as 3 1/4 hours to wash, rinse and dry up to 60 pipettes, compared to 23 hours or more with the traditional method. Eco-friendly, the ScrubAir Standard Wash Cycle uses only 12.5 L of tap or pure water, compared to 600 L used with a siphoning method. Three cycle programs are factory-set but may be user-modified. Start time may be delayed up to 8 hours. The LCD display shows both the cycle segment and total time remaining.

  • Saves water, time and money
  • Automated, requires far less glassware handling than traditional methods
  • Fast and thorough cleaning with percolating action
  • Programmable cycle settings including delayed start

The ScrubAir Pipette Washer/Dryer saves 98% on water and takes 85% less time to use than traditional pipette washing methods.



Filter these products

Showing 1 - 6 of 6 Results

ScrubAir Pipette Washer/Dryer with Heater 115V US
No Image

Catalog # 4612021

Discontinued
  • Product Subcategory: ScrubAir
  • Style: Benchtop
  • Internal Temperature: Heat up to 140ºF (60ºC)
  • Region: U.S. and Canada, International
ScrubAir Pipette Washer/Dryer with Heater 230V US
No Image

Catalog # 4612041

Discontinued
  • Product Subcategory: ScrubAir
  • Style: Benchtop
  • Internal Temperature: Heat up to 140ºF (60ºC)
  • Region: U.S. and Canada, International
ScrubAir Pipette Washer/Dryer with Heater 230V Schuko
No Image

Catalog # 4612031

Discontinued
  • Product Subcategory: ScrubAir
  • Style: Benchtop
  • Internal Temperature: Heat up to 140ºF (60ºC)
  • Region: U.S. and Canada, International
ScrubAir Pipette Washer/Dryer with Heater 230V UK
No Image

Catalog # 4612061

Discontinued
  • Product Subcategory: ScrubAir
  • Style: Benchtop
  • Internal Temperature: Heat up to 140ºF (60ºC)
  • Region: U.S. and Canada, International
ScrubAir Pipette Washer/Dryer with Heater 230V AUS/CHN
No Image

Catalog # 4612071

Discontinued
  • Product Subcategory: ScrubAir
  • Style: Benchtop
  • Internal Temperature: Heat up to 140ºF (60ºC)
  • Region: U.S. and Canada, International
ScrubAir Pipette Washer/Dryer with Heater 230V India
No Image

Catalog # 4612081

Discontinued
  • Product Subcategory: ScrubAir
  • Style: Benchtop
  • Internal Temperature: Heat up to 140ºF (60ºC)
  • Region: U.S. and Canada, International

Fast, Easy Pipette Washing

The ScrubAir Pipette Washer/Dryer saves 98% on water and takes 85% less time to use. ScrubAir takes less water, time and money to rinse and dry up to 60 pipettes. 

Literature & Resources

  • Brochures

    • ScrubAir Pipette Washer/Dryers Brochure

      This brochure describes the ScurbAir Washer/Dryer's features and benefits, specifications, ordering information and accessories.

  • User's Manuals

    • ScrubAir Pipette Washer/Dryer User's Manual

      For all 46120 Series ScrubAir Pipette Washer/Dryers.

  • Installation Qualification / Operation Qualification

    • Installation Qualification/Operation Qualification for ScrubAir Pipette Washer/Dryer

      For validation of predetermined ScrubAir Pipette Washer/Dryer specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used washers.

  • Declarations of Conformity

    • CE Declaration of Conformity - ScrubAir Pipette Washer/Dryer

      For ScrubAir Pipette Washer/Dryer

Related Products

Glassware Washer & Water Purification System Parts & Accessories

Glassware Washer & Water Purification System Parts & Accessories

Numerous accessories and consumables are available to complete and customize your Labconco Glassware Washer or WaterPro System.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

WaterPro BT in use

Water Purification Systems

These point-of-use pure water systems include reverse osmosis systems and water polishing systems.