Search

ScrubAir Pipette Washer/Dryer 230V

ScrubAir COB 1200
  • ScrubAir COB 1200
  • ScrubAir with model 2 1000
Catalog #: 4612070-W1
Qty:
Sale Price: $2,640.00 Price: $3,300.00

Attributes

  • Product Category: Glassware Washers & Water Purification Systems

Specifications

  • Estimated Shipping Weight: 104.0 lbs
  • Estimated Shipping Weight metric: 47.0 kg
  • Dimensions: 14.8" w x 18.6" d x 37.7" h
  • Dimensions metric: 37.6 x 47.3 x 85.6 cm
  • Electrical: 230V, 50/60 Hz, 1A

ScrubAir Pipette Washer/Dryer. 230V, 50/60Hz, China/Australia Plug Type. Discontinued. Refurbished. Photos are representative only.

Serial Number: 180762080

 

The ScrubAir Pipette Washer/Dryer saves 98% on water and takes 85% less time to use.

Compared to traditional siphoning washing, rinsing and oven drying, the ScrubAir consumes less water, time and money, requiring as little as 3 1/4 hours to wash, rinse and dry up to 60 pipettes, compared to 23 hours or more with the traditional method. Eco-friendly, the ScrubAir Standard Wash Cycle uses only 12.5 L of tap or pure water, compared to 600 L used with a siphoning method. Three cycle programs are factory-set but may be user-modified. Start time may be delayed up to 8 hours. The LCD display shows both the cycle segment and total time remaining.

  • Saves water, time and money
  • Automated, requires far less glassware handling than traditional methods
  • Fast and thorough cleaning with percolating action
  • Programmable cycle settings including delayed start

Our Product Representatives Are Here To Help