Search

Scroll Vacuum Pump 230V

Attributes

  • Product Category: Other Products

Specifications

  • Estimated Shipping Weight: 61.0 lbs
  • Estimated Shipping Weight metric: 28.0 kg
  • Dimensions: 12" w x 20" d x 15" h
  • Dimensions metric: 30.5 x 50.8 x 38.1 cm
  • Electrical: 230V, 50/60 Hz, 6.0A

Catalog #
7587002-2-W1

Price: $9,050.00
Sale Price: $4,525.00

file_download Download Datasheet

Scroll Vacuum Pump, 190 liters/min, 230V, 50/60Hz, International. New. Photos are representative only.

Serial Number: 169435902

View an equivalent item in new condition.

 

Scroll Vacuum Pumps are low maintenence, corrosion resistent pumps that require no oil. While they can have higher up-front costs, the lifetime operation costs are much lower. It is recommended that the scrolls be changed every 40,000 hours of use. Eliminating the oil eliminates hydrocarbon contamination. Scroll pumps handle water vapor better than most types of pumps and make significantly less noise during operation.

190 LPM. 230V 50/60 Hz. 2 x 10 ^-2 mBar.

Works with FreeZone Triad, 1 Liter, 2.5 Liter, 4.5 Liter, 6 Liter, 8 Liter, 12 Liter and 18 Liter Freeze Dryers.