Search

Scroll Vacuum Pump 230V

Scroll Vacuum Pump 230V
  • Scroll Vacuum Pump 230V

Catalog #: 7587002

Discontinued Item

View replacement: Scroll Vacuum Pump 115V/ 230V (7587000)

This product has been discontinued and is no longer available for purchase. Support literature is still available for download. Replacement parts and accessories may be available for purchase. Please contact Labconco at 800-821-5525 or 816-333-8811.

Attributes

  • Sample Contents: Acids & Solvents
  • Pump Type: Scroll Vacuum Pump
  • Region: U.S. and Canada, International
  • Works With These Products: FreeZone 1 Liter Freeze Dryers, FreeZone 2.5 Liter Freeze Dryers, FreeZone 4.5 Liter Freeze Dryers, FreeZone 6 Liter Freeze Dryers, FreeZone 12 Liter Freeze Dryers, FreeZone 18 Liter Freeze Dryers, FreeZone Triad Freeze Dryers
  • Displacement Capacity at 60 Hz (50 Hz): 190 (190) Liters/min
  • Ultimate Vacuum: <7 x 10-3 mBar

Specifications

  • Estimated Shipping Weight: 61.0 lbs
  • Estimated Shipping Weight metric: 28.0 kg
  • Dimensions: 12"x20"x15"
  • Electrical: 115V/ 230V

This product has been discontinued. The alternative part number is 7587000.

190 LPM 230V 50/60 Hz 2 x 10 -2 mbar

Works with FreeZone Triad, 1 Liter, 2.5 Liter, 4.5 Liter, 6 Liter, 8 Liter, 12 Liter and 18 Liter Freeze Dryers.

Scroll Vacuum Pumps are low maintenence, corrosion resistent pumps that require no oil. While they can have higher up-front costs, the lifetime operation costs are much lower. It is recommended that the scrolls be changed every 40,000 hours of use. Eliminating the oil eliminates hydrocarbon contamination. Scroll pumps handle water vapor better than most types of pumps and make significantly less noise during operation.

Literature & Resources

  • User's Manuals

    • Manual for Scroll Pumps - 7587000 and 7587100

      Manual for Scroll Pumps - 7587000 and 7587100

Related Products

FreeZone freeze dry group, laboratory freeze dryers, lyophilizers

Freeze Dryers

Benchtop freeze dryers and mobile consoles. Models available that reach as low as -105°C. Lyophilization, evaporation or concentration, which is best for your samples?

VIEW SAMPLE PREP EBOOK

Nitrogen Blow Down Dry Evaporators

These multi-sample evaporators use a combination of gentle forces - vortex motion, dry heat and nitrogen blow down - to quickly reduce samples for high throughput.

CentriVap Complete Concentrator with Model

Centrifugal Vacuum Concentrators

CentriVap Centrifugal Vacuum Concentrators use a combination of centrifugal force, vacuum and heat to speed laboratory evaporation of multiple small samples. CentriVap Cold Traps protect your vacuum pump from corrosive chemicals. 

Glove Boxes and Gas Purifiers

Labconco offers Filtered, Controlled Atmosphere and Combination Glove Boxes that provide a physical barrier between the user and materials inside.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Traps and Other Vacuum Pump Accessories

PrimeMate Oil Change Systems, Chemical Traps, Dry Ice Traps, Liquid Nitrogen Traps and Liquid Traps are available, as well as the necessary tubing and tubing accessories.