Search

Rotary Vane Vacuum Pump 230V

Attributes

  • Product Category: Other Products

Specifications

  • Estimated Shipping Weight: 65.0 lbs
  • Estimated Shipping Weight metric: 29.5 kg
  • Dimensions: 6.5" w x 18.4" d x 10.4" h
  • Dimensions metric: 15.8 x 47.0 x 26.1 cm
  • Electrical: 230V, 50/60 Hz, 2.4A

Catalog #
7739403-W1

Price: $4,450.00
Sale Price: $2,225.00

file_download Download Datasheet

Rotary Vane Vacuum Pump, 195 liters/min. 230V, 50/60Hz. Includes pump and one 1L bottle of oil only, no accessories (exhaust filter, fittings, power cord, three bottles of oil and clamps to hook up the fitting not included). Refurbished, not used. Photo is representative only.

Serial Number: 174001351

View an equivalent item in new condition.

 

Rotary Vane Direct Drive Vacuum Pumps provide a reliable vacuum source for a variety of laboratory products including FreeZone Freeze Dryers, Protector Controlled Atmosphere Glove Boxes and CentriVap Centrifugal Concentrators. This rotary vane vacuum pump has a displacement capacity of 195 liters per minute (at 60 Hz).