Search

Replacement Filters and Prefilters
  • Replacement Filters and Prefilters

Replacement Filters and Prefilters

Used with carbon-based and HEPA filters in a variety of Labconco enclosures which require periodic replacement. Select the right filters to fit your Labconco product.

Select the right carbon-based, HEPA and ULPA filters to fit your Labconco product.

Showing 1 - 4 of 4 Results

4' Supply HEPA Filter for Horizontal Clean Bench (Purifier 2012-2023 & Nexus 2023-current & Logic Vue)

Catalog # 1489005

Price: $1,605.00

  • Filter Type: HEPA
  • Applicable Categories: Horizontal Clean Benches
  • Applicable Products: Logic Vue Large Class II Enclosures, Nexus Horizontal Clean Benches, Purifier Horizontal Clean Benches
  • Enclosure Nominal Width: 4'
  • Filter Application: Particulate
  • Filter Flow Type: Supply
6' Supply HEPA Filter for Horizontal Clean Bench (Nexus 2023-current & Purifier 2012-2023) & Logic Vue

Catalog # 1489004

Price: $2,270.00

  • Filter Type: HEPA
  • Applicable Categories: Horizontal Clean Benches
  • Applicable Products: Logic Vue Large Class II Enclosures, Nexus Horizontal Clean Benches, Purifier Horizontal Clean Benches
  • Enclosure Nominal Width: 6'
  • Filter Application: Particulate
  • Filter Flow Type: Supply
Exhaust HEPA Filter - 4' Purifier Logic Type B2 and Logic Vue

Catalog # 3438501

Price: $1,190.00

  • Filter Type: HEPA
  • Applicable Categories: Biosafety Cabinets
  • Applicable Products: Logic Vue Large Class II Enclosures, Purifier Logic & PuriCare Procedure Stations
  • Enclosure Nominal Width: 4'
  • Filter Application: Particulate
  • Filter Flow Type: Exhaust
Exhaust HEPA Filter - 6' Purifier Logic Type B

Catalog # 3438503

Price: $2,635.00

  • Filter Type: HEPA
  • Applicable Categories: Biosafety Cabinets
  • Applicable Products: Logic Vue Large Class II Enclosures, Purifier Logic & PuriCare Procedure Stations
  • Enclosure Nominal Width: 6'
  • Filter Application: Particulate
  • Filter Flow Type: Exhaust

Related Products

Logic Biosafety Cabinet with Model

Biological Safety Cabinets & Enclosures

Class I and Class II biological safety cabinets are suitable for use with agents that require Biosafety Level 1, 2 or 3 containment.

Ductless (Carbon-Filtered) Enclosures

Ductless (Carbon-Filtered) Enclosures

These enclosures use carbon filters and, in some cases HEPA filters, to protect users from exposure to hazardous fumes. No ducting is required.

Fume Hoods & Enclosures

Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory. 

SEE HOW TO SELECT

Glove Boxes and Gas Purifiers

Labconco offers Filtered, Controlled Atmosphere and Combination Glove Boxes that provide a physical barrier between the user and materials inside.

PuriCare Open Access Station in Use

Laboratory Animal Research Stations

These HEPA-filtered vivarium enclosures provide protection from allergens and other particulates during small laboratory animal transfer and bedding disposal operations. 

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.