Search

Replacement Filters and Prefilters
  • Replacement Filters and Prefilters

Replacement Filters and Prefilters

Used with carbon-based and HEPA filters in a variety of Labconco enclosures which require periodic replacement. Select the right filters to fit your Labconco product.

Select the right carbon-based, HEPA and ULPA filters to fit your Labconco product.

Showing 1 - 4 of 4 Results

HEPA Filter for Purifier and XPert
HEPA Filter, for 2' Purifier Class I, HEPA Filtered and Filtered PCR Enclosures, Purifier Vertical Clean Benches; 2', 3' and 4' XPert Filtered Systems and Stations; FilterMate Portable Exhausters

Catalog # 3707900

Price: $750.00

  • Filter Type: HEPA
  • Applicable Categories: Biosafety Cabinets, Biosafety Cabinets, Ductless Enclosures, FilterMate Exhausters, Purifier Clean Benches, Purifier Filtered PCR Enclosures, XPert, RXPert Balance & XPert Bulk Powder Enclosures
  • Enclosure Nominal Width: 2'
  • Filter Application: Particulate
  • Filter Flow Type: Supply
  • Filter Length (Inches): 10 to 20
Replacement Prefilter for Logic Vue

Catalog # 3768906

Price: $150.00

  • Filter Type: Prefilters & Postfilters
  • Applicable Categories: Biosafety Cabinets
  • Applicable Products: Logic Vue Large Class II Enclosures
  • Enclosure Nominal Width: 4', 6'
  • Filter Application: Particle
  • Filter Flow Type: Supply
Prefilter
Replacement Disposable Prefilter for Vertical Clean Benches & Filtered PCR Enclosures

Catalog # 3718000

Price: $62.25

  • Filter Type: Prefilters & Postfilters
  • Applicable Categories: Biosafety Cabinets, Purifier Clean Benches, Purifier Filtered PCR Enclosures
  • Enclosure Nominal Width: 2'
  • Filter Application: Particle
  • Filter Flow Type: Supply
  • Filter Length (Inches): 20 to 30
Prefilter
3935700 Filter

Catalog # 3935701

Price: $43.25

  • Filter Type: Prefilters & Postfilters
  • Applicable Categories: Biosafety Cabinets, Purifier Filtered PCR Enclosures
  • Enclosure Nominal Width: 3'
  • Filter Application: Particle
  • Filter Flow Type: Supply
  • Filter Length (Inches): 20 to 30

Related Products

Logic Biosafety Cabinet with Model

Biological Safety Cabinets & Enclosures

Class I and Class II biological safety cabinets are suitable for use with agents that require Biosafety Level 1, 2 or 3 containment.

Ductless (Carbon-Filtered) Enclosures

Ductless (Carbon-Filtered) Enclosures

These enclosures use carbon filters and, in some cases HEPA filters, to protect users from exposure to hazardous fumes. No ducting is required.

Fume Hoods & Enclosures

Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory. 

SEE HOW TO SELECT

Glove Boxes and Gas Purifiers

Labconco offers Filtered, Controlled Atmosphere and Combination Glove Boxes that provide a physical barrier between the user and materials inside.

PuriCare Open Access Station in Use

Laboratory Animal Research Stations

These HEPA-filtered vivarium enclosures provide protection from allergens and other particulates during small laboratory animal transfer and bedding disposal operations. 

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.