Search

Remote Blower 115/230V

Serial 200594019_Left
  • Serial 200594019_Left
  • Serial 200594019_Right
  • Serial 200594019_Dent
Catalog #: 4863501-W1
Qty:
Sale Price: $672.50 Price: $1,345.00

Attributes

  • Product Category: Remote Blowers & Exhausters

Specifications

  • Estimated Shipping Weight: 35.0 lbs
  • Estimated Shipping Weight metric: 16.0 kg
  • Dimensions: 14.6" w x 13.5" d x 13.25" h
  • Dimensions metric: 37.1 x 34.3 x 33.7 cm
  • Electrical: 115/230V, 50 Hz, 5.6/2.8A

Coated Steel Remote Blower. 115/230V, 50Hz. For use with XPert Balance Enclosure, Protector XVS Ventilation Station or Purifier HEPA Filtered Enclosure. 1/4 HP. 6" Inlet. Never used. Bottom of blower housing is bent and unit has slight dents on capacitor cover on motor. Photos are of actual unit.

Serial Number: 200594019

View an equivalent item in new condition.

 

This Remote Blower is for connection to XPert Balance Enclosure, Protector XVS Ventilation Station, Purifier HEPA Filtered Enclosure, Protector Work Station or Protector Demonstration Hood. The direct drive blower has a 1/4 hp TEFC-type motor and overcomes external static pressure of 0.5" at 420 CFM. Recommended for low to moderately corrosive conditions. Phenolic-coated steel housing and wheel. Provides a range of 167 to 560 CFM at 0.125" to 0.87" static pressure.

Our Product Representatives Are Here To Help