Search

Refrigerated CentriVap Vacuum Concentrators

Just right for heat-sensitive samples, these centrifugal vacuum concentrators include a -4° C refrigeration system and 100° C heater to rapidly concentrate small samples.

The Refrigerated CentriVap Centrifugal Concentrator is designed to rapidly concentrate multiple small heat-sensitive samples, such as RNA and proteins, using centrifugal force, vacuum and controlled temperature. This exclusive concentrator combines a refrigeration system that cools to -4º C with a heater that warms to 100º C to achieve the user’s desired set point temperatures.



Filter these products

Showing 1 - 3 of 3 Results

Refrigerated CentriVap Benchto Vacuum Concentrator with glass lid
Refrigerated CentriVap Vacuum Concentrator

Catalog # 7310038

  • Region: International
  • 300-Watt Heat Boost: Not Included
  • Lid Type: Glass
  • Receptacle and Plug Type: North America, 230 volts
  • Style: Benchtop
  • Type/Application: Temperature-Sensitive Samples
Acid-Resistant Refrigerated CentriVap Centrifugal Vacuum Concentrator
Refrigerated CentriVap Vacuum Concentrator

Catalog # 7310042

  • Region: U.S. and Canada
  • 300-Watt Heat Boost: Not Included
  • Lid Type: Glass
  • Receptacle and Plug Type: North America, 230 volts
  • Style: Benchtop
  • Type/Application: Temperature-Sensitive Samples, Acids
Refrigerated CentriVap Benchtop Vacuum Concentrator with glass lid
Refrigerated CentriVap Vacuum Concentrator

Catalog # 7310041

  • Region: U.S. and Canada
  • 300-Watt Heat Boost: Not Included
  • Lid Type: Glass
  • Receptacle and Plug Type: North America, 230 volts
  • Style: Benchtop
  • Type/Application: Temperature-Sensitive Samples
  • CentriVap Installation

    This video demonstrates how to set up and install a Labconco CentriVap® System, a laboratory science centrifugal evaporating system.

  • Refrigerated CentriVap Vacuum Concentrators

    The Refrigerated CentriVap Centrifugal Concentrator is designed to rapidly concentrate multiple small heat-sensitive samples, such as RNA and proteins, using centrifugal force, vacuum and controlled temperature. This exclusive concentrator combines a refrigeration system that cools to -4ºC with a heater that warms to 100ºC to achieve the user's desired set point temperatures. With this feature, you can avoid sublimated samples caused by evaporative cooling.

Resources

lock Login or register to download resources

En Español

Spanish-Language CentriVap Centrifugal Vacuum Concentrators and Cold Traps Catalog

This Spanish-language catalog contains a selection guide, features, benefits, specifications and ordering information on CentriVap micro IR, Benchtop, Refrigerated, Acid-Resistant, Cold Traps, Proteomic Systems, DNA, Mobile Systems, and Complete Systems. Ordering information on accessories is also included.

View PDF (11.8 MB)

Brochures

CentriVap Centrifugal Vacuum Concentrators and Cold Traps Catalog

Provides features, benefits, accessories, and ordering information on CentriVap micro IR, Benchtop, Refrigerated, Acid-Resistant, Cold Traps, Proteomic Systems, DNA, Mobile Systems, and Complete Systems.

View PDF (12.3 MB)

User's Manuals

CentriVap Centrifugal Concentrator Systems Quick Guide to Installation

This guide is in English, Italian, French, German and Spanish.

View PDF (2.1 MB)

CentriVap Refrigerated Centrifugal Concentrators Manual

For models manufactured after 2011: 7310000 Series

View PDF (2.0 MB)

CentriVap Zentrifugale Konzentratorsysteme Kurzanleitung zur Installation

View PDF (377.7 KB)

Refrigerated CentriVap Centrifugal Concentrator Manual

For catalog numbers: 7310020, 7310021, 7310030, 7310031, 7310040 and 7310041

View PDF (1.2 MB)

Sistemas de concentrador centrífugo CentriVap Guía de instalación rápida

View PDF (370.5 KB)

Sistemi concentratori centrifughi CentriVap Guida rapida all'installazion

View PDF (366.4 KB)

Systèmes de concentrateur centrifuge CentriVap Guide d'installation rapide

View PDF (369.7 KB)



Accessories

Related Products