Search

Rebel True-Ergo Table

Rebel True-Ergo Table
  • Rebel True-Ergo Table
  • Rebel True-Ergo Table with Rebel Microscope

Catalog #: 3290300

Discontinued Item

This product has been discontinued and is no longer available for purchase. Support literature is still available for download. Replacement parts and accessories may be available for purchase. Please contact Labconco at 800-821-5525 or 816-333-8811.

Attributes

  • Product Subcategory: Laboratory Tables/Base Stands

Specifications

  • Estimated Shipping Weight: 100.0 lbs
  • Estimated Shipping Weight metric: 45.4 kg
  • Dimensions: 36.0" w x 30.0" d x 25.0-50.0" h
  • Dimensions metric: 91.4 x 76.2 x 63.5-127.0 cm
  • Electrical: 115V, 60 Hz, 15A

The Rebel True-Ergo™ Table is a motorized, adjustable-height table designed specifically for use with Discover Echo's Rebel microscope. Height is infinitely adjustable between 25.0" and 50.0" with one button and it includes memory settings for up to four users so they can quickly adjust the height to their needs. The integral white melamine work surface with a unique scope sump creates a flush-mounted stage for improved ergonomics and workflow. Constructed of glacier white powder-coated tubular steel. Microscope not included.

How to Set Up and Install Your New Rebel True-Ergo Table

This video covers unpacking and assembling your new Labconco Rebel True-Ergo Table, an electronically adjustable sit-stand microscope table designed specifically for Discover Echo's Rebel Microscope. 

Literature & Resources

  • Brochures

    • Rebel Logic+ Biosafety Cabinet and True-Ergo Table Flyer

      This flyer contains features, benefits and ordering information of the Purifier Rebel Logic+ Biosafety Cabinet and Rebel True-Ergo Table, designed for use with Discover Echo's Rebel Microscope. Microscope not included.

Related Products

4ft Telescoping Base Stand with Fixed Feet

Base Stands

Labconco Hydraulic Lift, SoLo and Telescoping Base Stands are ADA compliant and provide sturdy support for a variety of Labconco fume hoods and enclosures.