Search

Rear Finish Panel Kit, for 5' ClassMate

Catalog #: 9562701
Qty:

Attributes

  • Applicable Products: Protector ClassMate Laboratory Hoods
  • Enclosure Width: 5'

Specifications

  • Estimated Shipping Weight: 25.0 lbs
  • Estimated Shipping Weight metric: 11.3 kg
  • Dimensions: 9.5" w x 50" d x 1" h
  • Dimensions metric: 24.1 x 127 x 2.5 cm

The panel hides the hood's interior components. Recommended when hood is mounted on a casework island. Each kit includes a glacier white epoxy-coated steel panel to provide a finished appearance for the rear of the hood.

Related Products

Fume Hoods & Enclosures

Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory. 

SEE HOW TO SELECT

Remote Blowers & Exhausters

Remote blowers, designed for roof-mounting, provide airflow for fume hoods and other enclosures. Exhausters, designed for ductless applications, filter the air before returning it to the lab.

SpillStopper Work Surface

Work Surfaces

Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.