Skip to main content
Rear Finish Panel Kit, for 4' ClassMate
Product model
Catalog # 9562700

Rear Finish Panel Kit, for 4' ClassMate

Rear Finish Panel Kit, for 4' ClassMate

The panel hides the hood's interior components. Recommended when hood is mounted on a casework island. Each kit includes a glacier white epoxy-coated steel panel to provide a finished appearance for the rear of the hood.

Enclosure Width
3'
4'
5'
6'
7'

Need help with this selection?

Talk to an Expert

Related products

Guardian 1000 Digital Airflow Monitors
Guardian 1000 Digital Airflow Monitors
Guardian™ 1000 Digital Airflow Monitor senses and alerts the operator to low airflow conditions. Each monitor includes a face plate with circuit board, electrical power pack, airflow hose and flow...
Guardian 500 Airflow Monitors
Guardian 500 Airflow Monitors
Guardian 500 Airflow Monitor senses and alerts the operator to low airflow conditions. Includes a face plate with circuit board, electrical power pack, vinyl tubing and airflow tube adapter. From the...
Guardian Airflow Monitors
Guardian Airflow Monitors
Sense and alert the operator to low airflow conditions. From the monitor's face plate, the user can easily select and calibrate a set point between 30 and 250 fpm using a velocity meter and a...
Guardian Digital Airflow Monitors
Guardian Digital Airflow Monitors
Guardian Digital Airflow Monitor senses and alerts the operator to low airflow conditions. Each monitor includes a face plate with circuit board, electrical power pack, vinyl tubing, side wall flow...
Guardian Jr. Airflow Monitors
Guardian Jr. Airflow Monitors
Guardian Jr. Airflow Monitor senses and alerts the operator to low airflow conditions. Includes face plate with circuit board, electrical power pack, vinyl tubing and airflow tube adapter. From the...
Ceiling Enclosure Kits
Ceiling Enclosure Kits
Ceiling Enclosure Kits include panels that extend above the top of the hood to hide exposed ductwork, plumbing and wiring. They can be used with any Protector Premier, XStream, and XL Laboratory...
Distillation Grid Kits
Distillation Grid Kits
Kits include stainless steel rods, connectors, instruction sheet and drill template.
Electrical Receptacle Kits
Electrical Receptacle Kits
Each Labconco Fume Hood electrical receptical kit includes the appropriate parts for installation on a specific set of products.
Sash Stop Kits
Sash Stop Kits
A Sash Stop restricts how far a vertical-rising sash may be opened. This small plastic device may be easily field installed on the fixture panel of a Protector Hood, which have been factory-prepared...
Standard Service Fixture Kits
Standard Service Fixture Kits
Kits mount on the right or left side of any Protector Premier, XStream, XL, XLE or PVC Hood. Each kit includes one remotely-controlled service fixture with valve and 0.25" diameter tubing,...
Snuffer Fire Extinguishers
Snuffer Fire Extinguishers
Snuffer Fire Extinguishers use ABC dry powder to provide fire protection to Protector and Basic Hoods. A fusible link melts at 155º F (68º C) and chemical powder automatically discharges within 5...