Search

RapidVap Vertex Evaporator
  • RapidVap Vertex Evaporator
  • RapidVap Vertex Evaporator Control Panel

RapidVap Vertex Dry Evaporators

Using dry heat and nitrogen blow down, the RapidVap Vertex Evaporator speeds evaporation of up to 50 samples at the same time. A convenient touchpad allows easy programming of time and temperature. Up to ten different programs may be stored in the microprocessor for protocol consistency. Unlike water bath heaters, the dry block heater requires less maintenance, no distilled water or additives, and adds no potential source of contamination. The RapidVap Vertex Evaporator is ideal for preparation of samples in a variety of applications including drug discovery, clinical analysis, environmental testing, agrochemistry, and forensic evidence processing. Quality construction and reliable performance are backed by a one year warranty.

Use Our Product Selection Tools

Scout™ Lab Equipment Selector

Let Scout lead you to the right laboratory hood or evaporation equipment for your application.

Using dry block heat and nitrogen blow down, these multi-sample evaporators process up to 50 samples at the same time. No water bath is used.



Filter these products

Showing 1 - 5 of 5 Results

RapidVap Vertex Dry Evaporators

Catalog # 7320020

  • Region: U.S. and Canada
  • Product Subcategory: N2 System with no Motion (nitrogen blow down)
RapidVap Vertex Dry Evaporators

Catalog # 7320030

  • Region: International
  • Product Subcategory: N2 System with no Motion (nitrogen blow down)
RapidVap Vertex Dry Evaporators

Catalog # 7320035

  • Region: International
  • Product Subcategory: N2 System with no Motion (nitrogen blow down)
RapidVap Vertex Dry Evaporators

Catalog # 7320037

  • Region: International
  • Product Subcategory: N2 System with no Motion (nitrogen blow down)
RapidVap Vertex Dry Evaporators

Catalog # 7320040

  • Region: U.S. and Canada
  • Product Subcategory: N2 System with no Motion (nitrogen blow down)

RapidVap Vertex Dry Evaporators

Literature & Resources

  • Brochures

    • RapidVap Dry Evaporators Catalog

      Provides at-a-glance decision tree, features and benefits, specifications, and evaporation rates of the RapidVap Vertex, RapidVap Vacuum, RapidVap N2 and RapidVap N2/48 Evaporation Systems. Accessories are also described.

  • User's Manuals

    • RapidVap Vertex Manual

      For 73200xx series RapidVap Vertex Evaporators

  • Declarations of Conformity

    • CE Declaration of Conformity - RapidVap Vertex Dry Evaporator

      Declaration of Conformity for applicable models of the RapidVap Vertex Dry Evaporator

    • ETL Authorization Mark for RapidVap Vertex Dry Evaporators

      This document from Intertek authorizes the use of the ETL mark on RapidVap Vertex Dry Evaporators.

  • Installation Qualification / Operation Qualification

    • RapidVap Vertex Evaporation Systems IQ/OQ Protocol Installation Qualification/Operation Qualification

      This Qualification Protocol is written to assist the end-user in validation of predetermined specifications. The protocol begins with planning the site for the piece of equipment and therefore is of value prior to receipt of product.

      Models: RapidVaps

      7320020 7320030 7320035 7320037 7320040

  • Application Notes

    • RapidVap Vertex Dry Evaporator Application Notes

      Describes the method of using the RapidVap Vertex per US EPA Method 8270, US EPA Method 550.1 and US FDA LIB No.# 4438.

Related Products

Aluminum Blocks

Dry Evaporator, Concentrator & Cold Trap Accessories

From blocks to rotors to strobe lights, numerous accessories are available to customize your Labconco dry evaporator or vacuum concentrator.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

RapidVap Glassware with Stems

RapidVap Glassware and Accessories

Borosilicate glass tubes fit inside blocks for RapidVap N2 and N2/48 Dry Evaporation Systems.