Search

Rapid Digestor-4
  • Rapid Digestor-4
  • Rapid Digestor-25 for category

Rapid Digestors

Available in 4- or 25-place models, Rapid Digestors have an individual ceramic block heater module for each tube for efficient, uniform heat transfer. Unlike aluminum block designs, Labconco's ceramic modules have virtually the same coefficient of heat expansion as the digestion tube for rapid destruction of organic materials and fast digestions. Digestion times range from 25 to 45 minutes depending on the sample type and catalyst. Each ceramic heater is insulated on all four sides as well as the bottom to prevent heat loss and reduce external housing temperature.

The RapidStill II provides the ideal companion for the Rapid Digestors.

Available in 4- or 25-place models, these macro Kjeldahl digestors have an individual ceramic block heater module for each tube for efficient, uniform heat transfer.



Filter these products

Showing 1 - 1 of 1 Results

Rapid Digestor-25
Rapid Digestor-25

Catalog # 2301200

  • Kjeldahl Digestion Fume Removal Method: Benchtop
  • Product Subcategory: Rapid Macro Kjeldahl
  • Purpose: Kjeldahl Digestion
  • Required Accessories: 25-Place Fume Removal System, Digestion Tubes

Literature & Resources

  • Brochures

    • Classical and Rapid Kjeldahl, Fat and Crude Fiber Apparatus Catalog

      Provides specifications and dimensional data on our Classical Kjeldahl units, Micro and Rapid Digestors, RapidStills I and II, Goldfisch Fat Extractors and Crude Fiber Apparatus.

      View Files

  • User's Manuals

    • Rapid Digestor Fume Removal System Manual (1999 - 2013)

      For catalog numbers: 2350020, 2350025, 2354000

      View Files

    • Rapid Digestors Manual

      For catalog numbers: 23012, 230580

      View Files

  • Application Notes

    • Methodologies using the Rapid Digestor and RapidStill II

      Rapid Kjeldahl Methodology for the Determination of Nitrogen in Paper Products; Rapid Kjeldahl Methodology for the Determination of Total Kjeldahl Nitrogen in Water; Rapid Kjeldahl Methodology for the Determination of Nitrogen in Meat Products; Rapid Kjeldahl Methodology for the Determination of Nitrogen in Feeds, Foods, Grains, Cereals and Grasses; Rapid Kjeldahl Methodology for the Determination of Protein Content in Milk.

      View Files

Related Products

2350025 25-Place Kjeldahl Fume Removal System

Kjeldahl, Fat & Crude Fiber Apparatus Accessories

Labconco offers replacement glassware, fume removal systems and other accessories for Kjeldahl, Fat & Crude Fiber Apparatus.