Search

Purifier Vertical Clean Benches

These clean benches direct HEPA-filtered laminar air downward over the work area to provide ISO Class 5 conditions and protect your work from particulate contamination.

Purifier Vertical Clean Benches direct HEPA-filtered air downward over the work area to provide ISO Class 5 (formerly Class 100) conditions and protect your work from particulate contamination. Applications for clean benches include plant tissue culture, media plate preparation, electronics inspection, medical device assembly and pharmacy drug preparation. Because they do not provide protection to the user, they should not be used in conjunction with biohazardous material, toxins or radionuclides.

Purifier Vertical Clean Benches are available in 2', 3' and 4' widths.

Labconco also offers Purifier Horizontal Clean Benches that direct HEPA-filtered air horizontally over the work area and Purifier Filtered PCR Enclosures, which are specialized vertical clean benches designed for polymerase chain reactions. 



Filter these products

Showing 1 - 4 of 4 Results

3' Purifier Vertical Clean Bench
2' Vertical Clean Bench without UV

Catalog # 3970320

  • Laminar Flow: Vertical
  • Nominal Width: 3'
  • Region: International
  • Power Cord & Plug: 230V, 10A, no plug
3' Purifier Vertical Clean Bench with Airflow Monitor
2' Vertical Clean Bench without UV

Catalog # 3970323

  • Built-in Options: Airflow monitor
  • Laminar Flow: Vertical
  • Nominal Width: 3'
  • Region: International
  • Power Cord & Plug: 230V, 10A, no plug
3' Purifier Vertical Clean Bench with UV Light and Protection Panel
Vertical Clean Bench with UV light

Catalog # 3970321

  • Built-in Options: UV Protection Panel, UV light
  • Laminar Flow: Vertical
  • Nominal Width: 3'
  • Region: International
  • Power Cord & Plug: 230V, 10A, no plug
3' Purifier Vertical Clean Bench with UV Light, Protection Panel and Airflow Monitor
Vertical Clean Bench with UV light

Catalog # 3970324

  • Built-in Options: Airflow monitor, UV Protection Panel, UV light
  • Laminar Flow: Vertical
  • Nominal Width: 3'
  • Region: International
  • Power Cord & Plug: 230V, 10A, no plug

Resources

lock Login or register to download resources

En Español

Spanish-Language Purifier Enclosures, Clean Benches and XPert Balance Enclosures Catalog

Gabinetes Purifier Clase I, Cabinas de Flujo Laminar y Gabinetes para Balanzas

This Spanish-language brochure contains an overview, specifications and ordering information on Purifier Class I and HEPA Filtered Enclosures, Purifier Clean Benches and XPert Filtered Balance Systems. Ordering information on accessories is also included.

View PDF (6.1 MB)

Brochures

Purifier Safety Enclosures, Clean Benches & Non-Ventilated Enclosures Catalog

Contains information on Purifier Class I and HEPA-Filtered Enclosures, Purifier Horizontal and Vertical Clean Benches, Purifier Filtered PCR Enclosures, and Purifier Non-Ventilated PCR and Tissue Culture Enclosures.

View PDF (2.5 MB)

User's Manuals

Purifier Vertical Clean Benches Manual

For catalog numbers: 3970200, 3970201, 3970203, 3970204, 3970220, 3970221, 3970223, 3970223, 3970300, 3970301, 3970303, 3970304, 3970320, 3970321, 3970323, 3970323, 3970400, 3970401, 3970403, 3970404, 3970420, 3970421, 3970423, 3970423, 3970424

View PDF (2.7 MB)



Accessories

Related Products