Search

Non-Ventilated Enclosures
  • Non-Ventilated Enclosures

Purifier Non-Ventilated Tissue Culture Enclosures

Discontinued

Purifier Tissue Culture Enclosures provide an enclosed non-ventilated work space for applications such as culture manipulation of non-hazardous samples. Because these enclosures do not provide protection to the user, they should not be used in conjunction with biohazardous material, toxins or radionuclides. You and your safety officer must carefully assess the risk associated with any operation performed in a Purifier Tissue Culture Enclosure.

These enclosures may be used for culture manipulation of non-hazardous samples.



Filter these products

Showing 1 - 1 of 1 Results

Purifier Tissue Culture Enclosures
No Image

Catalog # 3951400

Discontinued
  • Region: U.S. and Canada
  • Lighting: Fluorescent, UV
  • Nominal Width: 4'
  • Power Cord & Plug: 115 volts, 15 amps
  • Sash Opening: 7.8"
  • Subcategory: Tissue Culture Enclosure

Our Product Representatives Are Here To Help

Literature & Resources

  • User's Manuals

    • Purifier Non-Ventilated PCR and Tissue Culture Enclosures Manual

      For catalog numbers: 3951400, 3951420, 3952400, 3952420

      View Files

Related Products

4ft Telescoping Base Stand with Fixed Feet

Base Stands

Labconco Hydraulic Lift, SoLo and Telescoping Base Stands are ADA compliant and provide sturdy support for a variety of Labconco fume hoods and enclosures. 

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Non-Ventilated PCR Enclosure on Base Stand

PCR Enclosures

These enclosures are specially designed for use with polymerase chain reaction experiments.

SpillStopper Work Surface

Work Surfaces

Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.