Search

Purifier Non-Ventilated PCR Enclosure

Non-Ventilated PCR Enclosure
  • Non-Ventilated PCR Enclosure
  • Non-Ventilated PCR Enclosure with activated UV light
  • Non-Ventilated PCR Enclosure with model
Catalog #: 3952420
Qty:

Attributes

  • Region: International
  • Conformance: CE
  • Lighting: Fluorescent, Variable Timed UV
  • Nominal Width: 4'
  • Power Cord & Plug: 230 volts, 10 amps, no plug
  • Sash Opening: 7.8"
  • Subcategory: Non-Ventilated PCR Enclosure

Specifications

  • Estimated Shipping Weight: 100.0 lbs
  • Estimated Shipping Weight metric: 45.0 kg
  • Dimensions: 48" w x 26.7" d x 25.7" h
  • Dimensions metric: 122 x 68 x 65 cm
  • Electrical: 230 volts, 50 Hz, 5 A

Purifier Non-Ventilated PCR Enclosures provide an enclosed non-ventilated work space for conducting polymerase chain reaction procedures. These enclosures include a UV light with timer so that interior surfaces may be decontaminated and trace DNA denatured during periods of non-use. The user may select from eight time settings. The UV light automatically shuts off when time expires, signally the enclosure is ready for the next experiment. Because these enclosures do not provide protection to the user, they should not be used in conjunction with biohazardous material, toxins or radionuclides. You and your safety officer must carefully assess the risk associated with any operation performed in a Purifier Non-Ventilated PCR Enclosure.



Our Product Representatives Are Here To Help

Literature & Resources

  • Brochures

    • Laminar Flow Enclosures

      This brochure contains an overview, specifications and ordering information on Nexus Horizontal Clean Benches, Vertical Clean Benches and PCR enclosures.

      View Files

  • User's Manuals

    • Purifier Non-Ventilated PCR and Tissue Culture Enclosures Manual

      For catalog numbers: 3951400, 3951420, 3952400, 3952420

      View Files

  • Declarations of Conformity

    • CE Declaration of Conformity - Purifier Non-Ventilated PCR and Tissue Culture Enclosures

      For 39524 Series 4' Non-Ventilated PCR Enclosures and 39514 Series 4' Tissue Culture Enclosures

      View Files

Related Products

Non-Ventilated PCR Enclosure on Base Stand

PCR Enclosures

These enclosures are specially designed for use with polymerase chain reaction experiments.

4ft Telescoping Base Stand with Fixed Feet

Base Stands

Labconco Hydraulic Lift, SoLo and Telescoping Base Stands are ADA compliant and provide sturdy support for a variety of Labconco fume hoods and enclosures. 

SpillStopper Work Surface

Work Surfaces

Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Product Selection Tools


Scout™ Lab Equipment Selector

Let Scout lead you to the right laboratory hood or sample prep equipment for your application.