Search

Purifier Logic+ EN 12469 Certified Class II Type A2 Biosafety Cabinet on Stand
  • Purifier Logic+ EN 12469 Certified Class II Type A2 Biosafety Cabinet on Stand

Purifier Logic+ EN 12469 Certified Class II, Type A2 Biosafety Cabinets

Purifier Logic+ EN 12469 Certified Class II, Type A2 Biosafety Cabinets provide personnel, product and environmental protection from hazardous particulates such as agents that require Biosafety Level 1, 2 or 3 containment. Other appropriate applications include work with antineoplastic drugs, genetic material, asbestos and additional substances that generate hazardous airborne particulates. All models are third-party tested and certified to the EN 12469 Standard by TÜV Rheinland.

These biological safety cabinets are designed to discharge HEPA-filtered exhaust air directly into the laboratory, or into an exhaust system through the optional Canopy Connection. When canopy-connected, the biosafety cabinets may be used for applications involving minute quantities of volatile toxic chemicals and tracer amounts of radionuclides as an adjunct to microbiological research.

VIEW THE BSC MANAGEMENT EBOOK or SEE OUR GREEN INITIATIVES

During operation, room air is drawn into the inlet grill. The air in the plenum beneath the work surface is a mixture of unfiltered room air and air that has just passed through the work area. This contaminated air is drawn by the blower through the back plenum of the cabinet, where approximately 70% of the air is recirculated through the supply HEPA filter and back over the work area. The balance of the contaminated air is discharged to the environment after passing through the exhaust HEPA filter.

Purifier Logic+ Class II, Type A2 Biosafety Cabinets certified to EN 12469 Standard.



Filter these products

Showing 1 - 1 of 1 Results

4' Purifier Logic+ Class II A2 Biological Safety Cabinet with 20 cm sash opening
Purifier Logic+ EN 12469 Certified Class II Type A2 Biosafety Cabinet on Stand

Catalog # 302488050

  • Nominal Width: 4'
  • Protection Type: Product and Personnel
  • Nominal Sash Opening: 8" (20 cm)
  • Base Stand: Required (not included)
  • Power Cord & Plug: British (UK), 230V

Literature & Resources

  • Brochures

    • Biosafety Cabinet Management Ebook

      Knowledge. You can share it, and share it, and never run out. That's why we made our most valuable information about biological safety in your laboratory free. Our 39 page ebook will guide you to the answers you need. 

    • EN 12469 Certified Biosafety Cabinet

      This 8 page brochure provides product specifications, ordering information, dimensional data and accessories.

    • French-Language Purifier Logic+ EN 12469 Certified Biosafety Cabinets Brochure

      This 8-page French-language brochure contains an overview, specifications and ordering information on Purifier Logic+ Class II, Type A2 EN 12469 Certified Biosafety Cabinets. Ordering information on accessories is also included. En français.

    • German-Language Purifier Logic+ EN 12469 Certified Biosafety Cabinets Brochure

      This 8-page German-language brochure contains an overview, specifications and ordering information on Purifier Logic+ Class II, Type A2 EN 12469 Certified Biosafety Cabinets. Ordering information on accessories is also included. Auf Deutsch.

    • Italian-Language Purifier Logic+ EN 12469 Certified Biosafety Cabinets Brochure

      This 8-page Italian-language brochure contains an overview, specifications and ordering information on Purifier Logic+ Class II, Type A2 EN 12469 Certified Biosafety Cabinets. Ordering information on accessories is also included. In italiano.

Related Products

4ft Telescoping Base Stand with Fixed Feet

Base Stands

Labconco Hydraulic Lift, SoLo and Telescoping Base Stands are ADA compliant and provide sturdy support for a variety of Labconco fume hoods and enclosures.