Search

Purifier Logic Class II, Type B2 Biosafety Cabinets

Discontinued

These total exhaust cabinets protect the user, product and lab. They are designed to be hard ducted to the outside, exhausting 100% of the HEPA-filtered air outside the lab.

Purifier Logic Class II, Type B2 Biosafety Cabinets have been replaced by newer Logic+ models.

They provide personnel, product and environmental protection from hazardous particulates such as agents that require Biosafety Level 1, 2 or 3 containment. Other appropriate applications include work with antineoplastic drugs, genetic material, asbestos and additional substances that generate hazardous airborne particulates. All models are NSF-Listed.

These biological safety cabinets are designed to be hard ducted to the outside. During operation, room air is drawn into the top of the cabinet and through a supply HEPA filter. This filtered air flows downward through the work area. Room air is also drawn into the inlet grille located at the work access opening. All of the contaminated air passes through the exhaust HEPA filter. A dedicated exhaust system and remote blower discharge 100% of the filtered exhaust air from the laboratory. Since none of the air is recirculated, these biohazard cabinets may be used for work with agents treated with volatile toxic chemicals and radionuclides.



Showing 1 - 24 of 24 Results

4' Purifier Logic Class II, Type B2 Total Exhaust Biological Safety Cabinet with 8" sash opening
No Image

Catalog # 3441000

Discontinued
  • Nominal Width: 4'
  • Protection Type: Product and Personnel
  • Nominal Sash Opening: 8" (20 cm)
  • Region: U.S. and Canada
  • Power Cord & Plug: North America, 115V, 15A
4' Purifier Logic Class II, Type B2 Total Exhaust Biological Safety Cabinet with 8" sash opening
No Image

Catalog # 3441010

Discontinued
  • Nominal Width: 4'
  • Protection Type: Product and Personnel
  • Nominal Sash Opening: 8" (20 cm)
  • Region: International
  • Power Cord & Plug: 100V, 15A
4' Purifier Logic Class II, Type B2 Total Exhaust Biological Safety Cabinet with 8" sash opening
No Image

Catalog # 3441020

Discontinued
  • Nominal Width: 4'
  • Protection Type: Product and Personnel
  • Nominal Sash Opening: 8" (20 cm)
  • Region: International
  • Power Cord & Plug: British (UK), 230V
4' Purifier Logic Class II, Type B2 Total Exhaust Biological Safety Cabinet with 8" sash opening
No Image

Catalog # 3441022

Discontinued
  • Nominal Width: 4'
  • Protection Type: Product and Personnel
  • Nominal Sash Opening: 8" (20 cm)
  • Region: International
  • Power Cord & Plug: Schuko, 230V
4' Purifier Logic Class II, Type B2 Total Exhaust Biological Safety Cabinet with 8" sash opening
No Image

Catalog # 3441024

Discontinued
  • Nominal Width: 4'
  • Protection Type: Product and Personnel
  • Nominal Sash Opening: 8" (20 cm)
  • Region: International
  • Power Cord & Plug: China/Australia, 230V
4' Purifier Logic Class II, Type B2 Total Exhaust Biological Safety Cabinet with 8" sash opening
No Image

Catalog # 3441026

Discontinued
  • Nominal Width: 4'
  • Protection Type: Product and Personnel
  • Nominal Sash Opening: 8" (20 cm)
  • Region: U.S. and Canada
  • Power Cord & Plug: North America, 230V
4' Purifier Logic Class II, Type B2 Total Exhaust Biological Safety Cabinet with 8" sash opening, UV light and service fixture
No Image

Catalog # 3441001

Discontinued
  • Nominal Width: 4'
  • Protection Type: Product and Personnel
  • Nominal Sash Opening: 8" (20 cm)
  • Built In Options: UV Light, Valves (Air, Vacuum, etc.)
  • Region: U.S. and Canada
  • Power Cord & Plug: North America, 115V, 15A
4' Purifier Logic Class II, Type B2 Total Exhaust Biological Safety Cabinet with 8" sash opening, UV light and service fixture
No Image

Catalog # 3441011

Discontinued
  • Nominal Width: 4'
  • Protection Type: Product and Personnel
  • Nominal Sash Opening: 8" (20 cm)
  • Built In Options: UV Light, Valves (Air, Vacuum, etc.)
  • Region: International
  • Power Cord & Plug: 100V, 15A
4' Purifier Logic Class II, Type B2 Total Exhaust Biological Safety Cabinet with 8" sash opening, UV light and service fixture
No Image

Catalog # 3441021

Discontinued
  • Nominal Width: 4'
  • Protection Type: Product and Personnel
  • Nominal Sash Opening: 8" (20 cm)
  • Built In Options: UV Light, Valves (Air, Vacuum, etc.)
  • Region: International
  • Power Cord & Plug: British (UK), 230V
4' Purifier Logic Class II, Type B2 Total Exhaust Biological Safety Cabinet with 8" sash opening, UV light and service fixture
No Image

Catalog # 3441023

Discontinued
  • Nominal Width: 4'
  • Protection Type: Product and Personnel
  • Nominal Sash Opening: 8" (20 cm)
  • Built In Options: UV Light, Valves (Air, Vacuum, etc.)
  • Region: International
  • Power Cord & Plug: Schuko, 230V
4' Purifier Logic Class II, Type B2 Total Exhaust Biological Safety Cabinet with 8" sash opening, UV light and service fixture
No Image

Catalog # 3441025

Discontinued
  • Nominal Width: 4'
  • Protection Type: Product and Personnel
  • Nominal Sash Opening: 8" (20 cm)
  • Built In Options: UV Light, Valves (Air, Vacuum, etc.)
  • Region: International
  • Power Cord & Plug: China/Australia, 230V
4' Purifier Logic Class II, Type B2 Total Exhaust Biological Safety Cabinet with 8" sash opening, UV light and service fixture
No Image

Catalog # 3441027

Discontinued
  • Nominal Width: 4'
  • Protection Type: Product and Personnel
  • Nominal Sash Opening: 8" (20 cm)
  • Built In Options: UV Light, Valves (Air, Vacuum, etc.)
  • Region: U.S. and Canada
  • Power Cord & Plug: North America, 230V
6' Purifier Logic Class II, Type B2 Total Exhaust Biological Safety Cabinet with 8" sash opening
No Image

Catalog # 3461000

Discontinued
  • Nominal Width: 6'
  • Protection Type: Product and Personnel
  • Nominal Sash Opening: 8" (20 cm)
  • Region: U.S. and Canada
  • Power Cord & Plug: North America, 115V, 15A
6' Purifier Logic Class II, Type B2 Total Exhaust Biological Safety Cabinet with 8" sash opening
No Image

Catalog # 3461010

Discontinued
  • Nominal Width: 6'
  • Protection Type: Product and Personnel
  • Nominal Sash Opening: 8" (20 cm)
  • Region: International
  • Power Cord & Plug: 100V, 20A
6' Purifier Logic Class II, Type B2 Total Exhaust Biological Safety Cabinet with 8" sash opening
No Image

Catalog # 3461020

Discontinued
  • Nominal Width: 6'
  • Protection Type: Product and Personnel
  • Nominal Sash Opening: 8" (20 cm)
  • Region: International
  • Power Cord & Plug: British (UK), 230V
6' Purifier Logic Class II, Type B2 Total Exhaust Biological Safety Cabinet with 8" sash opening
No Image

Catalog # 3461022

Discontinued
  • Nominal Width: 6'
  • Protection Type: Product and Personnel
  • Nominal Sash Opening: 8" (20 cm)
  • Region: International
  • Power Cord & Plug: Schuko, 230V
6' Purifier Logic Class II, Type B2 Total Exhaust Biological Safety Cabinet with 8" sash opening
No Image

Catalog # 3461024

Discontinued
  • Nominal Width: 6'
  • Protection Type: Product and Personnel
  • Nominal Sash Opening: 8" (20 cm)
  • Region: International
  • Power Cord & Plug: China/Australia, 230V
6' Purifier Logic Class II, Type B2 Total Exhaust Biological Safety Cabinet with 8" sash opening
No Image

Catalog # 3461026

Discontinued
  • Nominal Width: 6'
  • Protection Type: Product and Personnel
  • Nominal Sash Opening: 8" (20 cm)
  • Region: U.S. and Canada
  • Power Cord & Plug: North America, 230V
6' Purifier Logic Class II, Type B2 Total Exhaust Biological Safety Cabinet with 8" sash opening, UV light and service fixtures
No Image

Catalog # 3461001

Discontinued
  • Nominal Width: 6'
  • Protection Type: Product and Personnel
  • Nominal Sash Opening: 8" (20 cm)
  • Built In Options: UV Light, Valves (Air, Vacuum, etc.)
  • Region: U.S. and Canada
  • Power Cord & Plug: North America, 115V, 20A
6' Purifier Logic Class II, Type B2 Total Exhaust Biological Safety Cabinet with 8" sash opening, UV light and service fixtures
No Image

Catalog # 3461011

Discontinued
  • Nominal Width: 6'
  • Protection Type: Product and Personnel
  • Nominal Sash Opening: 8" (20 cm)
  • Built In Options: UV Light, Valves (Air, Vacuum, etc.)
  • Region: International
  • Power Cord & Plug: 100V, 20A
6' Purifier Logic Class II, Type B2 Total Exhaust Biological Safety Cabinet with 8" sash opening, UV light and service fixtures
No Image

Catalog # 3461021

Discontinued
  • Nominal Width: 6'
  • Protection Type: Product and Personnel
  • Nominal Sash Opening: 8" (20 cm)
  • Built In Options: UV Light, Valves (Air, Vacuum, etc.)
  • Region: International
  • Power Cord & Plug: British (UK), 230V
6' Purifier Logic Class II, Type B2 Total Exhaust Biological Safety Cabinet with 8" sash opening, UV light and service fixtures
No Image

Catalog # 3461023

Discontinued
  • Nominal Width: 6'
  • Protection Type: Product and Personnel
  • Nominal Sash Opening: 8" (20 cm)
  • Built In Options: UV Light, Valves (Air, Vacuum, etc.)
  • Region: International
  • Power Cord & Plug: Schuko, 230V
6' Purifier Logic Class II, Type B2 Total Exhaust Biological Safety Cabinet with 8" sash opening, UV light and service fixtures
No Image

Catalog # 3461025

Discontinued
  • Nominal Width: 6'
  • Protection Type: Product and Personnel
  • Nominal Sash Opening: 8" (20 cm)
  • Built In Options: UV Light, Valves (Air, Vacuum, etc.)
  • Region: International
  • Power Cord & Plug: China/Australia, 230V
6' Purifier Logic Class II, Type B2 Total Exhaust Biological Safety Cabinet with 8" sash opening, UV light and service fixtures
No Image

Catalog # 3461027

Discontinued
  • Nominal Width: 6'
  • Protection Type: Product and Personnel
  • Nominal Sash Opening: 8" (20 cm)
  • Built In Options: UV Light, Valves (Air, Vacuum, etc.)
  • Region: U.S. and Canada
  • Power Cord & Plug: North America, 230V
  • Installing the Purifier Logic Prefilter Kit

    Video outlining the process of installing the prefilter kit on Labconco's Purifier Logic Class II Biological Safety Cabinet.

  • Labconco Biosafety Cabinet and Glove Box Smoke Test

    Smoke test video demonstrating the airflow in a Purifier Logic Class II, Type A2 Biosafety Cabinet as well as Protector HEPA-Filtered Glove Box.

  • Labconco Biosafety Cabinet Smoke Split Test

    Brief video explaining what a smoke split is and demonstrating how a test can be performed to show where the smoke split lies in a Class II biological safety cabinet.

Resources

lock Login or register to download resources

User's Manuals

Altitude Adjustment for Purifier Logic Biosafety Cabinets

Answers to frequently asked questions in regard to altitude adjustment for Purifier Logic+ and Axiom Biosafety Cabinets.

View PDF (22.9 KB)

Navigating the Logic Certifier's Menu - Certifier Instructions (2007-2013)

View PDF (447.9 KB)

Purifier Logic Class II Type B2 Biosafety Cabinet Manual

For catalog numbers: 34410 Series, 34610 Series

View PDF (1.4 MB)

Wiring Diagram for the Purifier Logic Class II A2/B2 Biosafety Cabinet, 115 V 50/60Hz operation

For Purifier Logic Class II, Type A2 Biosafety Cabinet and Purifier Logic Class II, Type B2 Biosafety Cabinet, 115 V 50/60Hz operation.

View PDF (88.4 KB)

Wiring Diagram for the Purifier Logic Class II A2/B2 Biosafety Cabinet, 230V 50/60Hz operation

For Purifier Logic Class II, Type A2 Biosafety Cabinet and Purifier Logic Class II, Type B2 Biosafety Cabinet, 230V 50/60Hz operation.

View PDF (88.9 KB)

White Papers

CAG-007-2010 Application Guide for Exhaust System Requirements of Class II, Type B Biosafety Cabinets

This publication by Controlled Environment Testing Association (CETA) provides a comparison of Class II, Type A versus Type B biological safety cabinets, selection criteria, site requirements and other considerations.

View PDF (315.3 KB)

Controlling Airflow in Class II Biosafety Cabinets

This white paper reviews the current technologies used by various biosafety cabinet manufacturers to monitor and maintain proper airflows as HEPA filters load.

View PDF (175.0 KB)

The Advantages of Using an Electronically Commutated Motor (ECM) in Biosafety Cabinets

This white paper explains the ECM motor in our Purifier Logic Biological Safety Cabinets and its advantages over PSC motors.

View PDF (142.5 KB)



Accessories

Related Products