Search

Protector Evidence Drying Cabinets with Washdown

These durable, stainless steel-lined cabinets provide a secure ventilated area to dry evidence such as clothing and bedding. Evidence drying cabinets are vailable in 3', 4' and 5' floor-mounted models and 3' benchtop models. Washdown helps decontaminate cabinet.

The durable, stainless steel-lined Protector Evidence Drying Cabinet provides a secure ventilated area to dry evidence such as clothing and bedding. The cabinet's HEPA and carbon filtered exhaust protects personnel from exposure to biohazards while eliminating nuisance odors. The key-activated ultraviolet light provides secondary disinfection of the Evidence Drying Cabinet's interior between cases to prevent cross contamination, ensuring integrity of samples for DNA testing. The lockable cabinet maintains the chain of custody.



Filter these products

Showing 1 - 1 of 1 Results

4' Protector Evidence Drying Cabinet with Washdown

Catalog # 3404012

  • Product Type: Evidence Drying Cabinet
  • Nominal Width: 4'
  • Built-In Options: Washdown System with pump
  • Region: International
  • Power Cord & Plug: British (UK)

Protector Evidence Drying Cabinet Video

The durable, stainless steel-lined Protector Evidence Drying Cabinet provides a secure ventilated area to dry evidence such as clothing and bedding.

Resources

lock Login or register to download resources

Brochures

Forensic Enclosures Catalog

Contains features and benefits, dimensional data, accessory information, specifications and ordering information on the complete line of Forensic Enclosures, including CApture Portable Fuming Systems, Protector Evidence Drying Cabinets and Protector Downdraft Powder Stations.

View PDF (16.9 MB)

User's Manuals

Protector Benchtop Evidence Drying Cabinets Manual

For models: 3390000 and 3390001

View PDF (783.9 KB)

Protector Series Evidence Drying Cabinets Manual

For catalog numbers: 3400000, 3400001, 3400002, 3400003, 3400004

View PDF (1.0 MB)



Accessories

Related Products