Protector Echo Floor-Mounted Filtered Fume Hoods provide the interior height needed for bulky apparatus.
Protector Echo Filtered Floor-Mounted Fume Hoods provide the interior height needed for bulky apparatus with no ducting required. These hoods feature fully-closing, vertical-rising sashes. eGuard® communication software offers real-time monitoring on the user’s phone or computer. From a remote location, data such as usage authorization, filter saturation detection, sash position and temperature may be observed and managed.
The Echo uses Neutrodine® Unisorb Filters, the most comprehensive, safety-driven carbon filter available. This single molecular filter type can easily adsorb most chemicals and mixtures, taking the guesswork out of filter selection. Erlab-proven Neutrodine Filters are the heart of GFH Filtration Technology.
Floor-Mounted models include a fiberglass panelized liner and three exterior depths: 37.7”, 43.7”, and 55.7”. Models are available for carbon-only, carbon with acid sensor, carbon with formaldehyde sensor, or HEPA-only filtration. Filters are sold separately.
To determine if your application is right for a Protector Echo Floor-Mounted Hood, please request a Chemical Assessment from a Labconco specialist who can recommend the appropriate enclosure and filters for your application.
See how the Echo and Airo planted over 8675 trees
* Available only in the Americas, filters required
Floor-mounted fume hoods are shipped partially unassembled and require some field assembly (not provided by Labconco). They are shipped on 2-3 pallets, requiring placement of lower and upper portions, installation of corner posts, baffles, header, and sashes, and connection of piping and electrical (if included). Detailed instructions are available upon request.
Protector Echo Floor-Mounted Filtered Fume Hoods provide the interior height needed for bulky apparatus.
Filters applied
Showing 49 - 60 of 60 Results
This video shows how filtered fume hoods completely eliminate the largest expense of maintaining a laboratory. Patented features for safety, filtration and connectivity make these hoods uniquely adaptable for a wider variety of uses than any ducted hood.
Labconco Protector Echo and Airo Filtered Fume Hoods are simple to install because they require no ductwork. One of the fastest ways to expand your lab or create flex space for chemical work.
This brochure provides an overview, features & benefits, specifications, ordering information, dimensional data and accessory ordering information on the Protector Echo and Airo Filtered Fume Hoods.
This Spanish-language brochure provides an overview, features & benefits, specifications, ordering information, dimensional data and accessory ordering information on the Protector Echo and Airo Filtered Fume Hoods. En français.
For models with the following part numbers manufactured September 2020 to present.
180 Series – 4', 5', 6' and 8' Protector Echo
181 Series – 4', 5', 6' and 8' Protector Echo with side glass
182 Series – 4', 5', 6' and 8' Protector Echo with 360 degree visibility
183 Series – 4', 5', 6' and 8' Protector Echo Floor-Mounted
184 Series – 3' and 4' Protector Airo
For validation of predetermined Protector Echo and Airo Series Laboratory Fume Hood specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used Protector Echo and Airo Series Laboratory Fume Hoods.