Search

Echo Floor-Mounted Fume Hood with model 2016
  • Echo Floor-Mounted Fume Hood with model 2016
  • Echo Floor-Mounted Fume Hood 2016

Protector Echo Filtered Floor-Mounted Fume Hoods

Discontinued

Protector Echo Filtered Floor-Mounted Fume Hoods provide the interior height needed for bulky apparatus. These hoods feature fully-closing, vertical-rising sashes.

The Echo uses Neutrodine® Filters, the most comprehensive, safety-driven carbon filter available. This single molecular filter type can easily adsorb most chemicals and mixtures, taking the guesswork out of filter selection. Erlab-proven Neutrodine Filters are the heart of GFH Filtration Technology.

See how the Echo and Airo planted over 8675 trees

* Available only in the Americas

Protector Echo Floor-Mounted Filtered Fume Hoods provide the interior height needed for bulky apparatus.



Filter these products

Showing 49 - 60 of 60 Results

8' Protector Echo Filtered Floor-Mounted Fume Hood, 115V, 43.7" deep
No Image

Catalog # 183827000

Discontinued
  • Nominal Width: 8'
  • Sash Movement Direction: Vertical Rising
  • Region: U.S. and Canada, International
  • Blower Requirements: Integral blower included
  • Exterior Depth: 43.7" (111.0 cm)
  • Style: Floor-Mounted
8' Protector Echo Filtered Floor-Mounted Fume Hood, 115V, 43.7" deep, 2 Fixtures
No Image

Catalog # 183827001

Discontinued
  • Sash Movement Direction: Vertical Rising
  • Region: U.S. and Canada, International
  • Blower Requirements: Integral blower included
  • Exterior Depth: 43.7" (111.0 cm)
  • Service Fixtures: 2
  • Style: Floor-Mounted
8' Protector Echo Filtered Floor-Mounted Fume Hood, 115V, 43.7" deep, 2 Fixtures 2R
No Image

Catalog # 183827002

Discontinued
  • Nominal Width: 8'
  • Sash Movement Direction: Vertical Rising
  • Region: U.S. and Canada, International
  • Blower Requirements: Integral blower included
  • Electrical Duplexes: 1
  • Exterior Depth: 43.7" (111.0 cm)
  • Service Fixtures: 2
  • Style: Floor-Mounted
8' Protector Echo Filtered Floor-Mounted Fume Hood, 115V, 55.7" deep
No Image

Catalog # 183837000

Discontinued
  • Nominal Width: 8'
  • Sash Movement Direction: Vertical Rising
  • Region: U.S. and Canada, International
  • Blower Requirements: Integral blower included
  • Exterior Depth: 55.7" (141.5 cm)
  • Style: Floor-Mounted
8' Protector Echo Filtered Floor-Mounted Fume Hood, 115V, 55.7" deep, 2 Fixtures
No Image

Catalog # 183837001

Discontinued
  • Nominal Width: 8'
  • Sash Movement Direction: Vertical Rising
  • Region: U.S. and Canada, International
  • Blower Requirements: Integral blower included
  • Exterior Depth: 55.7" (141.5 cm)
  • Service Fixtures: 2
  • Style: Floor-Mounted
8' Protector Echo Filtered Floor-Mounted Fume Hood, 115V, 55.7" deep, 2 Fixtures 2R
No Image

Catalog # 183837002

Discontinued
  • Nominal Width: 8'
  • Sash Movement Direction: Vertical Rising
  • Region: U.S. and Canada, International
  • Blower Requirements: Integral blower included
  • Electrical Duplexes: 1
  • Exterior Depth: 55.7" (141.5 cm)
  • Service Fixtures: 2
  • Style: Floor-Mounted
8' Protector Echo Filtered Floor-Mounted Fume Hood, 230V, 37.7" deep
No Image

Catalog # 183817020

Discontinued
  • Nominal Width: 8'
  • Sash Movement Direction: Vertical Rising
  • Region: U.S. and Canada, International
  • Blower Requirements: Integral blower included
  • Exterior Depth: 37.7" (95.8 cm)
  • Style: Floor-Mounted
8' Protector Echo Filtered Floor-Mounted Fume Hood, 230V, 37.7" deep, 2 Fixtures
No Image

Catalog # 183817021

Discontinued
  • Nominal Width: 8'
  • Sash Movement Direction: Vertical Rising
  • Region: U.S. and Canada, International
  • Blower Requirements: Integral blower included
  • Exterior Depth: 37.7" (95.8 cm)
  • Service Fixtures: 2
  • Style: Floor-Mounted
8' Protector Echo Filtered Floor-Mounted Fume Hood, 230V, 43.7" deep
No Image

Catalog # 183827020

Discontinued
  • Nominal Width: 8'
  • Sash Movement Direction: Vertical Rising
  • Region: U.S. and Canada, International
  • Blower Requirements: Integral blower included
  • Exterior Depth: 43.7" (111.0 cm)
  • Style: Floor-Mounted
8' Protector Echo Filtered Floor-Mounted Fume Hood, 230V, 43.7" deep, 2 Fixtures
No Image

Catalog # 183827021

Discontinued
  • Nominal Width: 8'
  • Sash Movement Direction: Vertical Rising
  • Region: U.S. and Canada, International
  • Blower Requirements: Integral blower included
  • Exterior Depth: 43.7" (111.0 cm)
  • Service Fixtures: 2
  • Style: Floor-Mounted
8' Protector Echo Filtered Floor-Mounted Fume Hood, 230V, 55.7" deep
No Image

Catalog # 183837020

Discontinued
  • Nominal Width: 8'
  • Sash Movement Direction: Vertical Rising
  • Region: U.S. and Canada, International
  • Blower Requirements: Integral blower included
  • Exterior Depth: 55.7" (141.5 cm)
  • Style: Floor-Mounted
8' Protector Echo Filtered Floor-Mounted Fume Hood, 230V, 55.7" deep, 2 Fixtures
No Image

Catalog # 183837021

Discontinued
  • Nominal Width: 8'
  • Sash Movement Direction: Vertical Rising
  • Region: U.S. and Canada, International
  • Blower Requirements: Integral blower included
  • Service Fixtures: 2
  • Style: Floor-Mounted

How to Program Your Protector Echo or Airo Filtered Fume Hood

Literature & Resources

  • Brochures

    • Protector Floor-Mounted Hoods Brochure

      This brochure covers specifications, ordering information and dimensional data on Protector Floor-Mounted Laboratory Hoods. This is Labconco literature code 2-56.

  • User's Manuals

    • Protector Echo and Airo Filtered Fume Hoods Manual (2015-2020)

      For models with the following part numbers manufactured between 2015 and August 2020.
      180 Series – 4', 5', 6' and 8'
      181 Series – 4', 5', 6' and 8' with side glass
      182 Series – 4', 5', 6' and 8' with 360 degree visibility
      183 Series – 4', 5', 6' and 8' Floor-Mount only 
      184 Series – 3' and 4' small height models only (Airo) 

  • 3-Part Specs

    • Protector Echo Floor Mounted Laboratory Hood Specification

  • Installation Qualification / Operation Qualification

    • Installation Qualification/Operation Qualifications Protocol for Protector Echo and Airo Series Laboratory Fume Hood

      For validation of predetermined Protector Echo and Airo Series Laboratory Fume Hood specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used Protector Echo and Airo Series Laboratory Fume Hoods.

Related Products

Guardian Digital Airflow Monitor

Airflow Monitors

These monitors, used for a variety of fume hoods, enclosures and glove boxes, sense airflow and alert the user to low airflow conditions.

Protector Standard Storage Base Cabinet with Dual Doors

Base Cabinets

Base Cabinets provide support for the full line of benchtop Labconco fume hoods and other enclosures and may be mixed or matched so that total width equals the width of the hood.

Ducting Supplies

Ductwork and Blower Accessories

Labconco offers a full line of ductwork, filter packs and transition pieces to complete your exhaust system.

Fume Hood Accessories

Fume Hood Accessories

Labconco offers a complete line of accessories to customize your Protector, Basic or Fiberglass 30 Laboratory Hood.

Remote Blowers

Remote Blowers & Exhausters

Remote blowers, designed for roof-mounting, provide airflow for fume hoods and other enclosures. Exhausters, designed for ductless applications, filter the air before returning it to the lab.

SpillStopper Work Surface

Work Surfaces

Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.