Search

Protector Demonstration Hood

Protector Demonstration Hood
  • Protector Demonstration Hood
Catalog #: 3944301-W1
Qty:
Sale Price: $1,972.50 Price: $3,945.00

Attributes

  • Product Category: Fume Hoods, Enclosures & Remote Blowers

Specifications

  • Estimated Shipping Weight: 85.0 lbs
  • Estimated Shipping Weight metric: 39.0 kg
  • Dimensions: 33.6" w x 29.1" d x 32.0" h
  • Dimensions metric: 85.3 cm x 73.9 cm x 81.3 cm
  • Electrical: N/A

Protector Demonstration Hood, 32" tall. New, never used. Photo is representative only.

Serial Number: 200391487

 

Protector Demonstration Hoods are low profile, light-duty fume hoods designed to provide a clear, unobstructed view of procedures from all sides during educational demonstrations.

Our Product Representatives Are Here To Help