Search

Protector Benchtop Evidence Drying Cabinet with UV Light 115V

Specifications

  • Weight: 375.0 lbs
  • Weight metric: 170.0 kg
  • Dimensions: 36" w x 28" d x 45.7" h
  • Dimensions metric: 91.4 x 71.1 x 114.3 cm
  • Electrical: 115V, 60 Hz, 3A

Catalog #
339000024594-W1

Price: $5,305.00
Sale Price: $2,652.50

file_download Download Datasheet

Protector Benchtop Evidence Drying Cabinet with UV light. 115V, 60 Hz. New unit, custom design error. Standard shelves were removed and replaced by four shelves, equal distance apart. Charcoal filter was removed. Photos are representative only.

Serial Number: 170238350

 

Protector Benchtop Evidence Drying Cabinets provide a compact, space-saving method of securely drying evidence. The cabinet's HEPA and carbon filtered exhaust protects personnel from exposure to biohazards while eliminating nuisance odors. The key-activated ultraviolet light provides secondary disinfection of the interior between cases to prevent cross contamination, ensuring integrity of samples for DNA testing. The lockable cabinet maintains the chain of custody.