Search

Printer for FlaskScrubber Vantage

Printer for Glassware Washers, 4681300 and 4681301
  • Printer for Glassware Washers, 4681300 and 4681301
Catalog #: 4681301
Qty:
Price: $1,520.00

Attributes

  • Applicable Products: FlaskScrubber Vantage Series Glassware Washers

Specifications

  • Estimated Shipping Weight: 2.0 lbs
  • Estimated Shipping Weight metric: 0.9 kg
  • Dimensions: 6.0" w x 3.0" d x 2.0" h
  • Dimensions metric: 15.2 x 7.6 x 5.1 cm

Compact thermal printer produces summary report of washer cycle. Includes USB data cable and rechargeable NiMH AA batteries. For use with Labconco FlaskScrubber Vantage washers manufactured after October 2020.

Technology accessories for Labconco glassware washers manufactured after October 2020 including Ethernet kits and printers.

Our Product Representatives Are Here To Help

Literature & Resources

  • Brochures

    • FlaskScrubber & SteamScrubber Laboratory Glassware Washers Catalog

      Contains selection guide, features and benefits and specifications for SteamScrubber, FlaskScrubber and FlaskScrubber Vantage Series Laboratory Glassware Washers as well as accessories and companion products.

      View Files