Search

Precise HEPA-Filtered Glove Box

Precise HEPA-Filtered Glove Box
  • Precise HEPA-Filtered Glove Box
Catalog #: 5220230
Qty:

Attributes

  • Region: International
  • Built-In Options: None
  • Conformance: ETL, UL 3101-1/61010-1, CAN/CSA C22.2 No. 1010.1
  • Filter Type: HEPA
  • Interior Working Width: 33.5"
  • Liner Material: Polyethylene
  • Number of Glove Ports: Two
  • Power Cord & Plug: 100 volts, 8 amps
  • Primary Application: Hazardous materials
  • Product Subcategory: Filtered Glove Box
  • Required Accessories: Supporting Base

Specifications

  • Estimated Shipping Weight: 280.0 lbs
  • Estimated Shipping Weight metric: 127.0 kg
  • Dimensions: 52.7" w x 31.6" d x 40.0" h
  • Dimensions metric: 150 x 80 x 102 cm
  • Electrical: 100 volts, 50 Hz, 8 amps

Precise HEPA-Filtered Glove Boxes have inlet and outlet HEPA filters and provide a leak-tight physical barrier to protect the operator from hazardous airborne particulates and powders. These boxes have uses in pharmaceutical research, nanotechnology and biochemistry. Microorganisms, low-level radiochemicals, chemical carcinogens and asbestos may also be used in these boxes.

These boxes may be used for cleanroom applications requiring ISO Class 3 (ISO 14644-1) conditions. Labconco HEPA Filtered Glove Boxes may be appropriate for use as containment isolators for applications involving compounds assigned OEB 4 and OEB 5 Banding Levels. Contact your Health and Safety Officer for specific Engineered Containment Device requirements.



Connecting Gas and Vacuum to a Glove Box

This instructional video shows how to connect gas and vacuum to a Labconco Glove Box with Auto Pressure Controller. Contact Labconco with additional questions not addressed in this video.

Literature & Resources

  • Brochures

    • Precise Glove Boxes Catalog

      Contains specifications, dimensional drawings and ordering information on Labconco's line of Precise Glove Boxes and XPert Weigh Boxes.

      View Files

    • Performance Verification of the Precise HEPA-Filtered Glove Box

      Report details the test procedure and results of measuring the ability of Precise HEPA-Filtered Glove boxes to contain powders, using naproxen sodium as the surrogate for the study.

      View Files

    • Precise HEPA-Filtered Glove Box and XPert Weigh Box Performance Test Report

      Results of performance tests conducted on Precise HEPA-Filtered Glove Box and XPert Weigh Box

      View Files

  • User's Manuals

    • Precise HEPA-Filtered Glove Boxes Manual

      For catalog numbers: 5220200, 5220220, 5220221, 5220230, 5220231

      View Files

    • Bag-in/Bag-out HEPA Filter Replacement Instructions

      Outlines the standard operation procedure for using the Bag-in/Bag-out system to replace HEPA filters on Precise HEPA-Filtered Glove Boxes or XPert Weigh Boxes.

      View Files

  • Technical Manuals

    • Technical Service Manual For Precise HEPA-Filtered Glove Boxes

       

       For Precise HEPA-Filtered Glove Boxes 5220200, 5220220, 5220221, 5220230, 5220231. 

      View Files

  • 3-Part Specs

    • Precise HEPA-Filtered Glove Boxes and XPert Weigh Boxes Specifications

      View Files

  • CAD Drawings

    • Precise HEPA-Filtered Glove Boxes CAD

      View Files

    • Precise HEPA-Filtered Glove Boxes SketchUp 3D CAD

      In order to view 3D CAD Drawings, download and install the Google Sketchup Viewer from sketchup.google.com The application will prompt you through the installation process.

      View Files

  • Installation Qualification / Operation Qualification

    • Installation Qualification/Operation Qualification for Precise HEPA Filtered Glove Box, Precise XPert Weigh Glove Box

      For validation of predetermined Precise HEPA Filtered Glove Box and Precise XPert Weigh Glove Box. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used Precise HEPA Filtered Glove Box and Precise XPert Weigh Glove Box.

      View Files

  • Declarations of Conformity

    • CE Declaration of Conformity - Precise Glove Box

      Declaration of Conformity for applicable models of the Precise Glove Box

      View Files

Related Products

4ft Telescoping Base Stand with Fixed Feet

Base Stands

Labconco Hydraulic Lift, SoLo and Telescoping Base Stands are ADA compliant and provide sturdy support for a variety of Labconco fume hoods and enclosures. 

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Logic+ Trace Odor Filter

Filters & Prefilters

A variety of prefilters and carbon, HEPA, and ULPA filters are compatible with Labconco ventilation products.

Guardian Digital Airflow Monitor

Airflow Monitors

These monitors, used for a variety of fume hoods, enclosures and glove boxes, sense airflow and alert the user to low airflow conditions.

Ducting Supplies

Ductwork and Blower Accessories

Labconco offers a full line of ductwork, filter packs and transition pieces to complete your exhaust system.

Glove Box Gloves, Sleeves and Hands

Glove Box & Gas Purifier Accessories

Numerous glove box and gas purifier accessories are available to fit your specific application.

Ergonomic Chair with Armrests

Other Accessories

Find miscellaneous accessories, such as the Ergonomic Chair, and accessories for other products such as the Vacuum Desiccator.