Search

Precise Controlled Atmosphere Glove Box 115V

Precise Controlled Atmosphere Glove Box 115V
  • Precise Controlled Atmosphere Glove Box 115V
Catalog #: 5220100-W1
Qty:
Sale Price: $5,457.50 Price: $10,915.00

Attributes

  • Product Category: Glove Boxes & Gas Purifiers

Specifications

  • Estimated Shipping Weight: 260.0 lbs
  • Estimated Shipping Weight metric: 118.0 kg
  • Dimensions: 52.7" w x 31.6" d x 40.0" h
  • Dimensions metric: 140 x 80 x 102 cm
  • Electrical: 115V, 60 Hz, 8A

Precise Controlled Atmosphere Glove Box. 115V, 60Hz. Used unit but working fine. Photo is representative only.

Serial Number: 200593991

View an equivalent item in new condition.

 

Precise Controlled Atmosphere Glove Boxes provide a leak-tight environment for work with contamination-sensitive materials. Procedures where low levels of oxygen or moisture are important, such as work with organometallics, alternative energy cells or hydrophilic chemicals, are typical applications for these economical glove boxes.
 
Need an ultrapure inert atmosphere? All Precise Controlled Atmosphere Glove Boxes are compatible with the new AtmosPure Re-Gen Gas Purifier accessory, which has the capacity to remove up to five liters of oxygen (13.500 ppm) and 660 grams of moisture (18 million ppm) at standard temperature and pressure (STP).

Our Product Representatives Are Here To Help