Search

Precise Basic Glove Box

Precise Basic Glove Box
  • Precise Basic Glove Box

Catalog #: 5220021

Discontinued Item

This product has been discontinued and is no longer available for purchase. Support literature is still available for download. Replacement parts and accessories may be available for purchase. Please contact Labconco at 800-821-5525 or 816-333-8811.

Attributes

  • Region: U.S. and Canada
  • Built-In Options: None
  • Conformance: CE
  • Filter Type: None
  • Interior Working Width: 33.5"
  • Liner Material: Polyethylene
  • Number of Glove Ports: Two
  • Power Cord & Plug: 230 volts, 4 amps, no plug
  • Primary Application: Isolation from environment
  • Product Subcategory: Basic Glove Box
  • Required Accessories: Supporting Base

Specifications

  • Estimated Shipping Weight: 255.0 lbs
  • Estimated Shipping Weight metric: 116.0 kg
  • Dimensions: 52.7" w x 31.6" d x 40.0" h
  • Dimensions metric: 136 x 80 x 102 cm
  • Electrical: 230 volts, 60 Hz, 4 amps

Connecting Gas and Vacuum to a Glove Box

This instructional video shows how to connect gas and vacuum to a Labconco Glove Box with Auto Pressure Controller. Contact Labconco with additional questions not addressed in this video.

Literature & Resources

  • Brochures

    • Precise Glove Boxes Catalog

      Contains specifications, dimensional drawings and ordering information on Labconco's line of Precise Glove Boxes and XPert Weigh Boxes.

  • User's Manuals

    • Precise Controlled Atmosphere and Basic Glove Boxes Manual

      For catalog numbers: 5220000, 5220020, 5220021, 5220030, 5220031, 5220100, 5220120, 5220121, 5220130, 5220131

  • Technical Manuals

    • Technical Service Manual Precise Controlled Atmosphere Glove Boxes and Precise® Basic Glove Boxes

      For Precise Controlled Atmosphere Glove Boxes and Precise Basic Glove Boxes
      Controlled Atmosphere Models 5220100, 5220120, 5220121, 5220130, 5220131
      Basic Models 5220000, 5220020, 5220021, 5220030, 5220031

  • 3-Part Specs

    • Precise Basic and Controlled Atmosphere Glove Boxes Specifications

  • CAD Drawings

    • Precise Basic Glove Boxes CAD

  • Installation Qualification / Operation Qualification

    • Installation Qualification/Operation Qualification for Precise Basic Glove Box

      For validation of predetermined Precise Basic Glove Box specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used Precise Basic Glove Box.

  • Declarations of Conformity

    • CE Declaration of Conformity - Precise Glove Box

      Declaration of Conformity for applicable models of the Precise Glove Box

Related Products

4ft Telescoping Base Stand with Fixed Feet

Base Stands

Labconco Hydraulic Lift, SoLo and Telescoping Base Stands are ADA compliant and provide sturdy support for a variety of Labconco fume hoods and enclosures. 

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Vacuum Pumps

Lab Vacuum Pumps

Labconco offers a number of vacuum pump types, including Rotary Vane Pumps, Combination Pumps, Diaphragm Pumps and Scroll Pumps.

PrimeMate with Pump 800

Traps and Other Vacuum Pump Accessories

PrimeMate Oil Change Systems, Chemical Traps, Dry Ice Traps, Liquid Nitrogen Traps and Liquid Traps are available, as well as the necessary tubing and tubing accessories.

Glove Box Gloves, Sleeves and Hands

Glove Box & Gas Purifier Accessories

Numerous glove box and gas purifier accessories are available to fit your specific application.