Search

Purifier Horizontal Clean Bench
  • Purifier Horizontal Clean Bench

Purifier Horizontal Clean Benches, Pre-2012

Discontinued

These clean benches were discontinued May, 2012.

Filter these products

Showing 1 - 6 of 6 Results

3' Purifier Horizontal Clean Bench
No Image

Catalog # 3600020

Discontinued
  • Laminar Flow: Horizontal
  • Nominal Width: 3'
  • Region: International
  • Power Cord & Plug: 230V, 15A, no plug
3' Purifier Horizontal Clean Bench with UV Light and Service Fixture
No Image

Catalog # 3600024

Discontinued
  • Laminar Flow: Horizontal
  • Nominal Width: 3'
  • Region: International
  • Power Cord & Plug: 230V, 15A, no plug
4' Purifier Horizontal Clean Bench
No Image

Catalog # 3612520

Discontinued
  • Laminar Flow: Horizontal
  • Nominal Width: 4'
  • Region: International
  • Power Cord & Plug: 230V, 15A, no plug
4' Purifier Horizontal Clean Bench with UV Light and Service Fixture
No Image

Catalog # 3612524

Discontinued
  • Laminar Flow: Horizontal
  • Nominal Width: 4'
  • Region: International
  • Power Cord & Plug: 230V, 15A, no plug
6' Purifier Horizontal Clean Bench
No Image

Catalog # 3610020

Discontinued
  • Laminar Flow: Horizontal
  • Nominal Width: 6'
  • Region: International
  • Power Cord & Plug: 230V, 15A, no plug
6' Purifier Horizontal Clean Bench with UV Light and Service Fixture
No Image

Catalog # 3610024

Discontinued
  • Laminar Flow: Horizontal
  • Nominal Width: 6'
  • Region: International
  • Power Cord & Plug: 230V, 15A, no plug

Literature & Resources

  • User's Manuals

    • Purifier Horizontal Clean Benches Manual

      For catalog numbers: 3600000, 3600004, 3600020, 3600024, 3610000, 3610004, 3610020, 3610024, 3612500, 3612504, 3612520, 3612524

  • 3-Part Specs

    • Horizontal Clean Benches Specifications

  • Installation Qualification / Operation Qualification

    • Installation Qualification/Operation Qualification for Purifier Horizontal Clean Benches

      For validation of predetermined Horizontal Clean Benches specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used Horizontal Clean Benches.

Related Products

Base Cabinets and Stands Group 2017

Base Stands, Cabinets & Work Surfaces

Base Stands, Cabinets & Work Surfaces provide support for a wide variety of Labconco ventilation products.
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
Ergonomic Chair with Armrests

Other Accessories

Find miscellaneous accessories, such as the Ergonomic Chair, and accessories for other products such as the Vacuum Desiccator.

SpillStopper Work Surface

Work Surfaces

Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.