Search

Printed Circuit Board (PCB) for FreeZone with vacuum sensor

Printed Circuit Board 7445590-900
  • Printed Circuit Board 7445590-900
Catalog #: 7445590
Qty:
Price: $1,510.00

Attributes

  • Applicable Products: Freeze Dryers, FreeZone 2.5 Liter, FreeZone 4.5 Liter, FreeZone 6 Liter, FreeZone 12 Liter, FreeZone 18 Liter

Specifications

  • Estimated Shipping Weight: 2.0 lbs
  • Estimated Shipping Weight metric: 0.9 kg

Includes vacuum sensor.

Our Product Representatives Are Here To Help

Gail's Story Changed the Way We Think About Lab Freeze Drying

When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized.