Search

7455000 CentriVap 12-17mm Rotor
  • 7455000 CentriVap 12-17mm Rotor
  • 7455100 CentriVap 12-13mm Rotor
  • 7455200 CentriVap 28mm Rotor
  • 7824702 CentriVap Thermoplastic Rotor

Other Rotors

Showing 1 - 10 of 10 Results

12 x 32 mm Rotor
Labconco Logo

Catalog # 7824700

Price: $1,920.00

  • Applicable Products: CentriVap Concentrators
  • Chemical Resistance: Acid-Resistant
  • Material: Thermoplastic
12-13 mm Rotor
7455100 CentriVap 12-13mm Rotor

Catalog # 7455100

Price: $1,600.00

  • Applicable Products: CentriVap Concentrators
  • Chemical Resistance: Standard
  • Material: Anodized aluminum
12-17 mm Rotor
7455000 CentriVap 12-17mm Rotor

Catalog # 7455000

Price: $1,675.00

  • Applicable Products: CentriVap Concentrators
  • Chemical Resistance: Standard
  • Material: Anodized aluminum
15 x 45 mm Rotor

Catalog # 7824702

Price: $1,920.00

  • Applicable Products: CentriVap Concentrators
  • Chemical Resistance: Acid-Resistant
  • Material: Thermoplastic
28 mm Rotor
7455200 CentriVap 28mm Rotor

Catalog # 7455200

Price: $1,495.00

  • Applicable Products: CentriVap Concentrators
  • Chemical Resistance: Standard
  • Material: Anodized aluminum
Acid-Resistant 12-13 mm Rotor
7455100 CentriVap 12-13mm Rotor

Catalog # 7455101

Price: $2,720.00

  • Applicable Products: CentriVap Concentrators
  • Chemical Resistance: Acid-Resistant
  • Material: PTFE-coated aluminum
Acid-Resistant 12-17 mm Rotor
7455000 CentriVap 12-17mm Rotor

Catalog # 7455001

Price: $2,935.00

  • Applicable Products: CentriVap Concentrators
  • Chemical Resistance: Acid-Resistant
  • Material: PTFE-coated aluminum
100 ml Pear-Shaped Flask Rotor
7553100 CentriVap Pear-Shaped Flask Rotor

Catalog # 7553100

Price: $2,955.00

  • Applicable Products: CentriVap Concentrators
  • Chemical Resistance: Standard
  • Material: Anodized aluminum
High Capacity Micro Rotor - Aluminum
7553500 CentriVap High Capacity Rotor

Catalog # 7553500

Price: $1,620.00

  • Applicable Products: CentriVap Concentrators
  • Chemical Resistance: Standard
  • Material: Anodized aluminum
Acid Resistant High Capacity Micro Rotor
7553500 CentriVap High Capacity Rotor

Catalog # 7553501

Price: $2,740.00

  • Applicable Products: CentriVap Concentrators
  • Chemical Resistance: Acid-Resistant
  • Material: PTFE-coated aluminum

Our Product Representatives Are Here To Help

Related Products

CentriVap Complete Concentrator with Model

Centrifugal Vacuum Concentrators

CentriVap Centrifugal Vacuum Concentrators use a combination of centrifugal force, vacuum and heat to speed laboratory evaporation of multiple small samples. CentriVap Cold Traps protect your vacuum pump from corrosive chemicals. 

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Traps and Other Vacuum Pump Accessories

PrimeMate Oil Change Systems, Chemical Traps, Dry Ice Traps, Liquid Nitrogen Traps and Liquid Traps are available, as well as the necessary tubing and tubing accessories.