Search

PrimeMate with Pump 800
  • PrimeMate with Pump 800
  • PrimeMate Open with Pump 800
  • Primate on Cart 800
  • PrimeMate Open 800

PrimeMate Oil Change Systems

The PrimeMate™ reduces the hassle and mess of changing the oil in your rotary vane or hybrid pump. Depending on your pump, the PrimeMate performs up to 4 oil changes before the clean oil container must be replaced or refilled and the used oil container emptied.

It requires less than 13 minutes to drain the used oil and fill with clean oil.

The PrimeMate fits easily on a lab cart so that it may be transported to and shared by vacuum pumps throughout the building. Quick connect coupler attaches to your pump’s drain port for easy tubing attachment. An optional battery pack allows the PrimeMate to operate when a wall receptacle is not accessible.

Perform fast, mess-free oil changes on vacuum pumps. Portable, automatic.



Filter these products

Showing 1 - 3 of 3 Results

PrimeMate Oil Change System 230V AUS/CHN
PrimeMate with Pump 800

Catalog # 7357037

Price: $1,635.00

  • Region: International
  • Applicable Products: Combination Vacuum Pumps, Rotary Vane Vacuum Pumps
PrimeMate Oil Change System 230V EU
PrimeMate with Pump 800

Catalog # 7357030

Price: $1,635.00

  • Region: International
  • Applicable Products: Combination Vacuum Pumps, Rotary Vane Vacuum Pumps
PrimeMate Oil Change System 230V UK
PrimeMate with Pump 800

Catalog # 7357035

Price: $1,635.00

  • Region: International
  • Applicable Products: Combination Vacuum Pumps, Rotary Vane Vacuum Pumps

PrimeMate Oil Change System Installation

This video quickly demonstrates how to set up and use a Labconco PrimeMate Oil Changing System to change laboratory vacuum pump oil.

Literature & Resources

  • Brochures

    • PrimeMate Oil Change System Flyer

      This flyer provides ordering information on PrimeMate Oil Change Systems and accessories.

  • User's Manuals

    • PrimeMate Oil Change System User's Manual

      Manual for the 73570 Series of PrimeMate Oil Change Systems

  • Declarations of Conformity

    • CE Declaration of Conformity - PrimeMate Oil Change System

      For 73570xx Series PrimeMate Oil Change Systems

Related Products

CentriVap Complete Vacuum Concentrator with Scientist

Centrifugal Vacuum Concentrators

CentriVap Centrifugal Vacuum Concentrators use a combination of centrifugal force, vacuum and heat to speed laboratory evaporation of multiple small samples. CentriVap Cold Traps protect your vacuum pump from corrosive chemicals. 

FreeZone freeze dry group, laboratory freeze dryers, lyophilizers

Freeze Dryers

Freeze dryers designed to handle the lyophilization needs of research and pilot plant laboratories. Benchtop freeze dryer or mobile console. Models available that reach as low as -105°C. 

START SELECTING

Glove Boxes and Gas Purifiers

Labconco offers Filtered, Controlled Atmosphere and Combination Glove Boxes that provide a physical barrier between the user and materials inside.

Vacuum Pumps

Lab Vacuum Pumps

Labconco offers a number of vacuum pump types, including Rotary Vane Pumps, Combination Pumps, Diaphragm Pumps and Scroll Pumps.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Nitrogen Blow Down Dry Evaporators

These multi-sample evaporators use a combination of gentle forces - vortex motion, dry heat and nitrogen blow down - to quickly reduce samples for high throughput.

PrimeMate with Pump 800

Traps and Other Vacuum Pump Accessories

PrimeMate Oil Change Systems, Chemical Traps, Dry Ice Traps, Liquid Nitrogen Traps and Liquid Traps are available, as well as the necessary tubing and tubing accessories.